Copyright (c) 2014 Siemens AG. All rights reserved. 12/2014 SIMATIC IPC427D / IPC477D BIOS UPDATE SERVICE -------------------------------------------------------------------------------------------- Attached you will find the SIMATIC IPC427D / SIMATIC IPC477D BIOS version history: BIOS Version: V17.01.06 / V17.02.06 BIOS Varianten: BIOS Version PCH ME-size BIOS-A5ENr iAMT-capability 1) V17.01.06 HM76 1.5MB A5E03784833 no 2) V17.02.06 QM77 5.0MB A5E31370530 yes Component Versions: - BIOS Build Date : 12/03/2014 - ACPI : 1.80 (00050000) - VBIOS : 2170 - INSYDE-Tree : CougarCanyon 2 Tag 03.72.51.2018 - Seamless USB driver : 01.54.51.1217 - SMBIOS : 2.7 - FLASHAUTO.EFI : 3.2.11.0 - Intel-MRC : 1.8.0.0 - AHCI : 1.20_E.0029 - PXE Option ROM : 1.3.81 - MEBx : 8.0.0.0069 - ME Version : 8.0.20.1513 Release notes: - CPU Powermanagement settings corrected. BIOS Version: V17.01.05 / V17.02.05 BIOS Varianten: BIOS Version PCH ME-size BIOS-A5ENr iAMT-capability 1) V17.01.05 HM76 1.5MB A5E03784833 no 2) V17.02.05 QM77 5.0MB A5E31370530 yes Component Versions: - BIOS Build Date : 07/11/2014 - ACPI : 1.80 (00050000) - VBIOS : 2170 - INSYDE-Tree : CougarCanyon 2 Tag 03.72.51.2018 - Seamless USB driver : 01.54.51.1217 - SMBIOS : 2.7 - FLASHAUTO.EFI : 3.2.11.0 - Intel-MRC : 1.8.0.0 - AHCI : 1.20_E.0029 - PXE Option ROM : 1.3.81 - MEBx : 8.0.0.0069 - ME Version : 8.0.20.1513 Release notes: - DMI-Link power management changed - CPU microcode update to MOB_P_37 - fixed ACPI interrupt routing for CAN-Interface - add support for 15,6" LVDS display (for IPC477D Multitouch) - fixed SATA port settings BIOS Version: V17.01.04 / V17.02.04 BIOS Varianten: BIOS Version PCH ME-size BIOS-A5ENr iAMT-capability 1) V17.01.04 HM76 1.5MB A5E03784833 no 2) V17.02.04 QM77 5.0MB A5E31370530 yes Component Versions: - BIOS Build Date : 03/28/2014 - ACPI : 1.80 (00050000) - VBIOS : 2170 - INSYDE-Tree : CougarCanyon 2 Tag 03.72.51.2018 - Seamless USB driver : 01.54.51.1217 - SMBIOS : 2.7 - FLASHAUTO.EFI : 3.2.8.0 - Intel-MRC : 1.8.0.0 - AHCI : 1.20_E.0029 - PXE Option ROM : 1.3.81 - MEBx : 8.0.0.0069 - ME Version : 8.0.20.1513 Release notes: - update BIOS source tree to INSYDE Tag 03.72.51.2018 - raise BIOS security level for system access - improve BIOS password security - enable WakeOnLan on LAN2 - check signature on BIOS recovery - assign significant designator to PXE boot devices - enable SM-Bios type 8 "OEM-strings" - improve use of TPM - update BIOS flash tool to version 3.2.8.0 - start USB-port enumeration with #1 not #0 - show correct date and time in Windows after clearing CMOS - hide MPI-device in BIOS setup if not present - hide PROFINET-device in BIOS setup if not present - if BitLocker is active display a warning before executing BIOS update - prevent corrupt FLASH during power failure - update Video BIOS to snm_2170 - deactivate Windows installation if Taufe defines "without OS" - prevent warnings in Windows event viewer if TPM is not present - improve boot behavior if MPI-device stucks - prevent corrupt output on Display Port if PXE is enabled - add support for non compliant PCIe Gen1 cards BIOS Version: V17.01.03 / V17.02.03 BIOS Varianten: BIOS Version PCH ME-size BIOS-A5ENr iAMT-capability 1) V17.01.03 HM76 1.5MB A5E03784833 no 2) V17.02.03 QM77 5.0MB A5E31370530 yes Component Versions: - BIOS Build Date : 05/07/2013 - ACPI : 00040000 - VBIOS : 2153 - INSYDE-Tree : CougarCanyon 2 Tag 03.72.19.2012 - Seamless USB driver : 01.54.41.1012 - SMBIOS : 2.7 - FLASHAUTO.EFI : 3.2.0.0 - Intel-MRC : 1.5.0.0 - AHCI : 1.20_E.0029 - PXE Option ROM : 2.1 Build 091 (WfM 2.0) - MEBx : 8.0.0.0063 - ME Version : 8.0.20.1513 Release notes: - PROFINET support implemented: show MAC-adr in BIOS Setup, show device in DMI, switch- and wake-up-functionality in S5 added - eliminate high CPU load after resume from hibernate - eliminate automatic wake up when USB-Hub is connected - Improve TPM Reset - Integration of ACPI modul - INSYDE Build 2017 - XHCI-PME is set only if Wake-On-USB is enabled. - wake on USB from S4/S5 added BIOS Version: V17.01.02 / V17.02.02 BIOS Varianten: BIOS Version PCH ME-size BIOS-A5ENr iAMT-capability 1) V17.01.02 HM76 1.5MB A5E03784833 no 2) V17.02.02 QM77 5.0MB A5E31370530 yes Component Versions: - BIOS Build Date : 01/15/2013 - ACPI : 5.0 - VBIOS : 2143 - INSYDE-Tree : CougarCanyon 2 Tag 03.72.19.2012 - Seamless USB driver : 01.54.33.0817-BIN - SMBIOS : 2.7 - FLASHTOOLS : 3.2.0.0 - Intel-MRC : 1.2.2.0 - AHCI : 1.20_E.0029 - PXE Option ROM : 1.3.81 - MEBx : 8.0.0.0063 - ME Version : 8.0.20.1513 Info: - completed initial default Taufe Parameters, e.g.: Manufacturer BIOS Version: V17.01.01 / V17.02.01 BIOS Varianten: BIOS Version PCH ME-size BIOS-A5ENr iAMT-capability 1) V17.01.01 HM76 1.5MB A5E03784833 no 2) V17.02.01 QM77 5.0MB A5E31370530 yes Component Versions: - BIOS Build Date : 12/11/2012 - ACPI : 5.0 - VBIOS : 2143 - INSYDE-Tree : CougarCanyon 2 Tag 03.72.19.2012 - Seamless USB driver : 01.54.33.0817-BIN - SMBIOS : 2.7 - FLASHTOOLS : 3.2.0.0 - Intel-MRC : 1.2.2.0 - AHCI : 1.20_E.0029 - PXE Option ROM : 1.3.81 - MEBx : 8.0.0.0063 - ME Version : 8.0.20.1513 Info: - initial version for manufacturing