Copyright (c) 2000-2017 Siemens AG. All rights reserved. 02/2017 SIMATIC Field PG M3 -------------------------------------------------------------------------------------------- BIOS Version V14.01.07 Component Versions: BIOS Build Date: 2017-02-09 ACPI : 0.63 Embedded Ctrlr.: 85 VBIOS : 2080 FW Ethernet : C3 PPM : 0.63 INSYDE-Tree : 1061 SMBIOS : 2.6 FLASHLT : 3.0.0.0 Intel-MRC : 1.40 PCH-RC : 1.02 ME-Engine : 1203 Info: - added support for battery type SP305 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - BIOS Version V14.01.06 Component Versions: BIOS Build Date: 2013-06-27 ACPI : 0.63 Embedded Ctrlr.: 84 VBIOS : 2080 FW Ethernet : C3 PPM : 0.63 INSYDE-Tree : 1061 SMBIOS : 2.6 FLASHLT : 3.0.0.0 Intel-MRC : 1.40 PCH-RC : 1.02 ME-Engine : 1203 Info: - added support for battery type SP304 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - BIOS Version V14.01.05 Component Versions: BIOS Build Date: 2011-09-27 ACPI : 0.63 Embedded Ctrlr.: 82 VBIOS : 2080 FW Ethernet : C3 PPM : 0.63 INSYDE-Tree : 1061 SMBIOS : 2.6 FLASHLT : 3.0.0.0 Intel-MRC : 1.40 PCH-RC : 1.02 ME-Engine : 1203 Info: - LID handling improved. - New host controller firmware to improve the charging of a deeply discharged battery (mind the update procedure) - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - BIOS Version V14.01.04 Only for manufacturing purposes - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - BIOS Version V14.01.03 Component Versions: BIOS Build Date: 2011-02-17 ACPI : 0.63 VBIOS : 2080 FW Ethernet : C3 PPM : 0.63 INSYDE-Tree : 1061 SMBIOS : 2.6 FLASHLT : 3.0.0.0 Intel-MRC : 1.40 PCH-RC : 1.02 ME-Engine : 1203 Info: - Improvements for Windows7 regarding several minor issues. - For particular applications (e.g. WinAC RTX F) the High Performance Event Timer (HPET) can be disabled. - LID handling improved. - New Video BIOS. Recommended driver versions are 6.14.10.5303 for Windows XP and 8.15.10.2226 for Windows 7 or later versions. - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - BIOS Version V14.01.02 Component Versions: BIOS Build Date: 2010-09-29 ACPI : 0.63 VBIOS : 2046 FW Ethernet : C3 PPM : 0.63 INSYDE-Tree : 1061 SMBIOS : 2.6 FLASHLT : 3.0.0.0 Intel-MRC : 1.40 PCH-RC : 1.02 ME-Engine : 1203 Info: - SATA Default-Setting is AHCI - improved behaviour of SD- and Express-cards - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - BIOS Version V14.01.01 Component Versions: BIOS Build Date: 2010-05-18 ACPI : 0.63 VBIOS : 2026 FW Ethernet : C3 PPM : 0.63 INSYDE-Tree : 1053 SMBIOS : 2.6 FLASHLT : 3.0.0.0 Intel-MRC : 1.30 PCH-RC : 1.02 ME-Engine : 1203 Info: - initial version for manufacturing