×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 100426622, Entry date: 12/12/2016
(4)
Rate

SINAMICS V/ G/ S: Supported SIMOTICS motors

  • Entry
  • Associated product(s)
With SINAMICS V20, G110, G110D, G110M. G120C, G120P, G120X, G120, G120D, S110 and S120 converters, you can implement a broad range of applications (see SINAMICS application examples).

Which SINAMICS converters support which SIMOTICS motors?

Depending on the relevant requirement placed with regard to, for example, the torque accuracy, speed accuracy, positioning accuracy as well as mechanical requirements, the above-stated SINAMICS product portfolio always provides an economic solution. A large range of most varied motors (asynchronous motors, induction motors, linear motors, torque motors) is offered for such solutions.

The attached Excel spreadsheet provides an overview about the above-stated SINAMICS converters and the SIMOTICS motors supported.

 Registrierung notwendig  100426622_FAQ_SINAMICS_V_G_S_SIMOTICS_motors_V8_en.xls (49,0 KB)

Further information


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit