×
Siemens Industry Online Support
Siemens AG
Entry type: Product note, Entry ID: 100704163, Entry date: 08/29/2014
(6)
Rate

Delivery Release for LOGO! 8 and LOGO! Soft Comfort V8

  • Entry
  • Associated product(s)

 

The new LOGO! 8 series and the LOGO! Soft Comfort V8 software have been released for delivery.
 

 

Product Information:

 

 

LOGO! 8:

·        4 Basic units with display, 4 basic units without display

·        Ethernet interface in all 8 basic units

·        All LOGO! 8 basic units with integrated web server

·        Standard Micro SD card for program copying, copy protection and data logging (max. 20 000 recordings)

·        Data logging on internal memory or standard Micro SD card in all basic units

·        Networking of up to 2 times 8 basic units over Ethernet

·        Communication to SIMATIC controllers, SIMATIC panels and PCs (OPC servers are based on S7 protocol over Ethernet (TCP/IP)

·        Program size up to 400 function blocks in all 8 basic units

·        64 analog flags

·        64 digital flags

·        4 Shift registers with 8 Bit each

·        Astronomical clock with configurable on/off delay

·        Extended diagnostic functions including Ping to accessible parties

·        Configurable startup time (1 … 10 secs.)

·        Extended I/O address area (24 DI, 20 DQ, 8 AI and 8 AQ)

·        New integrated display with LOGO! Modular basic units (6 x 16 characters, 3 background colors)

·        New LOGO! TDE (6 x 20 characters, 3 background colors, two Ethernet interfaces)

·        Integrated Trace representation for analog signals with LOGO! Modular and LOGO! TDE)

·        All LOGO! 8 basic units with housing dimensions same as LOGO! 6 (4 TU)

·        Same voltage versions as LOGO! 6 (12/24V, 230V,

·        New digital and analog expansion modules for LOGO! 8

Compatibility:

·        Programs of older LOGO! units will run without any restrictions

·        Same connecting points as LOGO! 6

·        Expansion modules of LOGO! 6/7 cannot be employed with LOGO! 8 basic units

·        LOGO! 8  expansion modules cannot be employed with older LOGO! basic units (including LOGO! 7).

LOGO! Soft Comfort V8:

Important new features:

·        Graphical reference functions

·        Status table including saving on PC (CSV format)

·        Enhanced diagnostic options

·        Improved commentaries

·        Improved alignment of function blocks

·        Import / export of port names

·        Replacement of function blocks

·        Virtual keyboard for message texts

·        Astronomical clock with configurable on/off delay

·        Macro (user-defined function) including commentaries, port name, password and parameter transfer

·        Offline network simulation

·        Supported operating systems Microsoft Windows:
Microsoft Windows XP 32 Bit, Windows 7 (32 / 64 Bit, all versions), Windows 8 (32 / 64 Bit, all versions)

·        Supported operating systems Mac OS X:
Mac OS X 10.6 Snow Leopard; Mac OS x Lion; Mac OS x Mountain LION, Mac OS X Mavericks

·        Supported operating systems LINUX:
 SUSE Linux 11.3 SP2, Kernel 3.0.76; runs on all Linux distributions on which Java 2 runs

·        Program transfer over RS232 LOGO! programming cable. USB LOGO! programming cable and Ethernet

·        All versions can be programmed (LOGO! 0BA0 to LOGO! 8)

·        Single program and network mode

·        Data exchange between LOGO! basic units via Drag & Drop

·        Graphical representation of the network

·        Automatic configuration of the Ethernet interface

·        Automatic identification of the accessible nodes in the network

·        Enhanced usability

·        Enhanced graphical user interface (GUI)

Compatibility:

Programs created with older versions of LOGO! Soft Comfort can be reused without any restrictions.

 

Ordering Information and Prices:
 

Product Designation Name Article Number
LOGO! 8 basic unit LOGO! 12/24 RCE 6ED1 052-1MD00-0BA8
LOGO! 8 basic unit LOGO! 12/24 RCEo 6ED1 052-2MD00-0BA8
LOGO! 8 basic unit LOGO! 230 RCE 6ED1 052-1FB00-0BA8
LOGO! 8 basic unit LOGO! 230 RCEo 6ED1 052-2FB00-0BA8
LOGO! 8 basic unit LOGO! 24 RCE 6ED1 052-1HB00-0BA8
LOGO! 8 basic unit LOGO! 24 RCEo 6ED1 052-2HB00-0BA8
LOGO! 8 basic unit LOGO! 24 CE 6ED1 052-1CC01-0BA8
LOGO! 8 basic unit LOGO! 24 CEo 6ED1 052-2CC01-0BA8
     
LOGO! 8 expansion unit LOGO! DM 8 24 6ED1 055-1CB00-0BA2
LOGO! 8 expansion unit LOGO! DM 16 24 6ED1 055-1CB10-0BA2
LOGO! 8 expansion unit LOGO! DM 8 230R 6ED1 055-1FB00-0BA2
LOGO! 8 expansion unit LOGO! DM 16 230R 6ED1 055-1FB10-0BA2
LOGO! 8 expansion unit LOGO! DM 8 24R 6ED1 055-1HB00-0BA2
LOGO! 8 expansion unit LOGO! DM 8 12/24R 6ED1 055-1MB00-0BA2
LOGO! 8 expansion unit LOGO! DM 16 24R 6ED1 055-1NB10-0BA2
LOGO! 8 expansion unit LOGO! AM2 6ED1 055-1MA00-0BA2
LOGO! 8 expansion unit LOGO! AM2 RTD 6ED1 055-1MD00-0BA2
LOGO! 8 expansion unit LOGO! AM 2 AQ 6ED1 055-1MM00-0BA2
     
LOGO! Soft Comfort version 8 Single license 6ED1 058-0BA08-0YA1
LOGO! Soft Comfort version 8 Upgrade 6ED1 058-0CA08-0YE1
     
LOGO! 8 Text diplay LOGO! TDE 6ED1 055-4MH00-0BA1

 

Replacement of LOGO! 6 and 7:

Due to the fact that LOGO! 8 is not 100% compatible with LOGO! 6 and 7, direct substitution is not possible. We are planning to supply the LOGO! 6 and 7 series for at least one more year and then declare the product phaseout for LOGO! 6 and 7.