Entry type:
Product note
Entry ID:
100744691,
Entry date:
08/28/2014
Rate
Product Cancellation: SIPLUS RIC Bundles for S7-400
-
Entry
-
Associated product(s)
The SIPLUS RIC Bundles with standard SIMATIC S7-400 and SIPLUS RIC extreme Bundles with SIPLUS extreme S7-400 will be discontinued in order to simplify the order process. These Bundles will be replaced by one new article number.
Date for the Product Canellation : 2014-09-30
The following 10 article numbers for SIPLUS RIC Bundles with standard SIMATIC S7-400 and 3 article numbers for SIPLUS RIC extreme Bundles with SIPLUS extreme S7-400 will be discontinued in order to simplify the order process. These Bundles will be replaced by 1 new article number.
The following SIPLUS RIC Bundles will be discontinued by 30.09.2014.
Product No. |
Product Description |
6AG6003-3AC00-3BA0 |
SIPLUS RIC IEC60870-5-103 MASTER,
SIMATIC CPU412-1, 256 KB FLASH-EPROM MEMORY CARD AND SIMATIC CP441-1 WITH RS485 INTERFACE |
6AG6003-3AC00-6BA0 |
SIPLUS RIC IEC60870-5-103 MASTER,
SIMATIC CPU412-1, 256 KB FLASH-EPROM MEMORY CARD AND SIMATIC CP441-2 WITH 2XRS485 INTERFACE |
6AG6003-3BA00-1BA0 |
SIPLUS RIC IEC60870-5-101 MASTER AND SLAVE,
SIMATIC CPU412-1, 256 KB FLASH-EPROM MEMORY CARD AND SIMATIC CP441-1 WITH RS232 INTERFACE |
6AG6003-3BA00-4BA0 |
SIPLUS RIC IEC60870-5-101 MASTER AND SLAVE,
SIMATIC CPU412-1, 256 KB FLASH-EPROM MEMORY CARD AND SIMATIC CP441-2 WITH 2XRS232 INTERFACE |
6AG6003-3BA15-1CA0 |
SIPLUS RIC IEC60870-5-101 MASTER UND SLAVE,
SIMATIC CPU412-2 PN, 1 MB FLASH-EPROM MEMORY CARD AND CP441 WITH RS232 INTERFACE |
6AG6003-3BB00-7BA0 |
SIPLUS RIC IEC60870-5-104 MASTER AND SLAVE,
SIMATIC CPU412-1, 256 KB FLASH-EPROM MEMORY CARD AND SIMATIC CP443-1 |
6AG6003-3BB01-7CA0 |
SIPLUS RIC IEC60870-5-104 MASTER AND SLAVE,
SIMATIC CPU412-2, 1 MB FLASH-EPROM MEMORY CARD AND SIMATIC CP443-1 |
6AG6003-3BB04-0EA0 |
SIPLUS RIC IEC60870-5-104 MASTER AND SLAVE,
SIMATIC CPU414-3 PN/DP, 4 MB FLASH-EPROM MEMORY CARD |
6AG6003-3BB07-0GA0 |
SIPLUS RIC IEC60870-5-104 MASTER AND SLAVE,
SIMATIC CPU416-3 PN/DP, 16 MB FLASH-EPROM MEMORY CARD |
6AG6003-3BB15-0AC0 |
SIPLUS RIC IEC60870-5-104 MASTER AND SLAVE,
SIMATIC CPU412 PN, 1 MB FLASH-EPROM MEMORY CARD |
The following SIPLUS RIC extreme Bundles will be discontinued by 30.09.2014.
Product No. |
Product Description |
6AG6003-4BB04-0AA0 |
SIPLUS RIC EXT IEC60870-5-104 MASTER AND SLAVE,
SIPLUS CPU414-3 PN, WITHOUT MEMORY CARD |
6AG6003-4BB07-0AA0 |
SIPLUS RIC EXT IEC60870-5-104 MASTER AND SLAVE,
SIPLUS CPU416-3 PN, WITHOUT MEMORY CARD |
6AG6003-4BB15-0AA0 |
SIPLUS RIC EXT IEC60870-5-104 MASTER AND SLAVE,
SIPLUS CPU412-2 PN, WITHOUT MEMORY CARD |
The following order number is valid for SIMATIC S7-400 starting from firmware version 4.0.
Product No. |
Product Description |
6AG6003-3CF00-0AA0 |
SIPLUS RIC LIBRARY FOR
SIMATIC S7-4XX CONSISTING OF CD (SOFTWARE AND DOCUMENTATION) Certificate of License ATTENTION, 1 LICENSE NECESSARY PER CPU H-SYSTEM! MANDATORY FOR EACH CPU H-SYSTEM ORDER! |
The License is valid for licensing the SW with the Serial number of a MEMORY CARD or CPU (CPU V4.x und CPU410H).
The Licensing takes place via the mail address siplus-ric.automation@siemens.com
The Licensing takes place via the mail address siplus-ric.automation@siemens.com
The CPU and when needed the CP must be ordered separately.
All Protocols get one Registration Code:
- IEC 60870-5-101 (Master and Slave) = Serial transmission
- IEC 60870-5-104 (Master and Slave) = Ethernet (TCP/IP)
- IEC 60870-5-103 (Master) = Serial transmission for Protection relays (e.g. SIPROTEC)
- IEC 60870-5-101 (Master and Slave) = Serial transmission
- IEC 60870-5-104 (Master and Slave) = Ethernet (TCP/IP)
- IEC 60870-5-103 (Master) = Serial transmission for Protection relays (e.g. SIPROTEC)
It is now possible to realize combinations of protocols, e.g.
- IEC60870-5-101 Master and IEC60870-5-104 Slave (Converter)
- IEC60870-5-103 Master and IEC60870-5-104 Slave (Converter)
- IEC60870-5-104 Master and IEC60870-5-104 Slave (RTU to RTU)
- IEC60870-5-104 Slave and IEC60870-5-101 Slave (Redundancy)
- IEC60870-5-101 Master and IEC60870-5-104 Slave (Converter)
- IEC60870-5-103 Master and IEC60870-5-104 Slave (Converter)
- IEC60870-5-104 Master and IEC60870-5-104 Slave (RTU to RTU)
- IEC60870-5-104 Slave and IEC60870-5-101 Slave (Redundancy)
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Also available in the following languages:
- German
Entry belongs to product tree folder(s):
- Automation Technology Process control systems SIMATIC PCS 7 Add-ons for SIMATIC PCS 7 Industry-specific applications Telecontrol Telecontrol with SIPLUS RIC
- Automation Technology Products for specific requirements Telecontrol Systems for Comprehensive Applications SIPLUS RIC Substations for IEC Protocol Remote control and automation with SIMATIC S7 SIPLUS RIC bundle IEC 60870-5-104
Rate entry
Requests and feedback
What do you want to do?
- You have a technical question / problem: Ask the Technical Support
- You want to discuss in our forum and exchange experiences with other users
- You want to create CAx data for one or more products
- You would like to send us feedback on this Entry
Support to the statistics
With this function the IDs found are listed according to number (format .txt).
Copy URL
mySupport Cockpit
Product information