×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 101094808, Entry date: 09/01/2014
(0)
Rate

Product Cancellation: SIPLUS RIC Bundles for S7-300

  • Entry
  • Associated product(s)

The SIPLUS RIC Bundles with standard SIMATIC S7-300 and SIPLUS RIC extreme Bundles with SIPLUS extreme S7-300 will be discontinued in order to simplify the order process. These Bundles will be replaced by new article numbers.

Date for the Product Canellation : 2014-09-30




The following 21 article numbers for SIPLUS RIC Bundles with standard SIMATIC S7-300 and 6 article numbers for SIPLUS RIC extreme Bundles with SIPLUS extreme ET 200S will be discontinued in order to simplify the order process. These Bundles will be replaced by 2 new article numbers.
 
The following SIPLUS RIC Bundles will be discontinued by 30.09.2014.
Product No.
Product Description
6AG6003-1AC01-3BA0
SIPLUS RIC IEC60870-5-103 MASTER,
SIMATIC CPU314, 128 KB MICRO MEMORY CARD AND
SIMATIC CP340 WITH RS422/RS485 INTERFACE
6AG6003-1AC01-6BA0
SIPLUS RIC IEC60870-5-103 MASTER,
SIMATIC CPU314, 128 KB MICRO MEMORY CARD AND
SIMATIC CP341 WITH RS422/RS485 INTERFACE
6AG6003-1AC02-6CA0
SIPLUS RIC IEC60870-5-103 MASTER,
SIMATIC CPU315 2DP, 512 KB MICRO MEMORY CARD AND
SIMATIC CP341 WITH RS422/RS485 INTERFACE
6AG6003-1BA01-1BA0
SIPLUS RIC IEC60870-5-101 MASTER AND SLAVE,
SIMATIC CPU314, 128 KB MICRO MEMORY CARD AND
SIMATIC CP340 WITH RS232 INTERFACE
6AG6003-1BA01-4BA0
SIPLUS RIC IEC60870-5-101 MASTER AND SLAVE,
SIMATIC CPU314, 128 KB MICRO MEMORY CARD AND
SIMATIC CP341 WITH RS232 INTERFACE
6AG6003-1BA02-4CA0
SIPLUS RIC IEC60870-5-101 MASTER AND SLAVE,
SIMATIC CPU315-2DP, 512 KB MICRO MEMORY CARD AND
SIMATIC CP341 WITH RS232 INTERFACE
6AG6003-1BA03-4CA0
SIPLUS RIC IEC60870-5-101 MASTER AND SLAVE,
SIMATIC CPU315-2PN/DP, 512 KB MICRO MEMORY CARD AND
SIMATIC CP341 WITH RS232 INTERFACE
6AG6003-1BA05-4DA0
SIPLUS RIC IEC60870-5-101 MASTER AND SLAVE,
SIMATIC CPU317-2PN/DP, 2 MB MICRO MEMORY CARD AND
SIMATIC CP341 WITH RS232 INTERFACE
6AG6003-1BA06-4DA0
SIPLUS RIC IEC60870-5-101 MASTER AND SLAVE,
SIMATIC CPU319-3PN/DP, 2 MB MICRO MEMORY CARD AND
SIMATIC CP341 WITH RS232 INTERFACE
6AG6003-1BA07-4CA0
SIPLUS RIC IEC60870-5-101 MASTER AND SLAVE,
SIMATIC CPU314C-2PN/DP, 512 KB MICRO MEMORY CARD AND
SIMATIC CP341 WITH RS232 INTERFACE
6AG6003-1BA10-4CA0
SIPLUS RIC IEC60870-5-101 MASTER AND SLAVE,
SIMATIC CPU315F-2PN/DP, 512 KB MICRO MEMORY CARD AND
SIMATIC CP341 WITH RS232 INTERFACE
6AG6003-1BB01-7BA0
SIPLUS RIC IEC60870-5-104 MASTER AND SLAVE,
SIMATIC CPU314, 128 KB MICRO MEMORY CARD AND
SIMATIC CP343-1 TCP/IP LEAN
6AG6003-1BB02-7CA0
SIPLUS RIC IEC60870-5-104 MASTER AND SLAVE,
SIMATIC CPU315, 512 KB MICRO MEMORY CARD AND
SIMATIC CP343-1 TCP/IP LEAN
6AG6003-1BB03-0CA0
SIPLUS RIC IEC60870-5-104 MASTER AND SLAVE,
SIMATIC CPU315-2PN/DP, 512 KB MICRO MEMORY CARD
6AG6003-1BB03-0DA0
SIPLUS RIC IEC60870-5-104 MASTER AND SLAVE,
SIMATIC CPU315-2PN/DP, 2 MB MICRO MEMORY CARD
6AG6003-1BB03-8CA0
SIPLUS RIC IEC60870-5-104 MASTER AND SLAVE,
SIMATIC CPU315-2PN/DP, 512 KB MICRO MEMORY CARD AND
SIMATIC CP343-1
6AG6003-1BB05-0DA0
SIPLUS RIC IEC60870-5-104 MASTER AND SLAVE,
SIMATIC CPU317-2PN/DP, 2 MB MICRO MEMORY CARD
6AG6003-1BB06-0DA0
SIPLUS RIC IEC60870-5-104 MASTER AND SLAVE,
SIMATIC CPU319-3PN/DP, 2 MB MICRO MEMORY CARD
6AG6003-1BB07-0CA0
SIPLUS RIC IEC60870-5-104 MASTER AND SLAVE,
SIMATIC CPU314C-2PN/DP, 512 KB MICRO MEMORY CARD
6AG6003-1BB11-0CA0
SIPLUS RIC IEC60870-5-104 MASTER AND SLAVE,
SIMATIC CPU315F-2PN/DP, 512 KB MICRO MEMORY CARD
6AG6003-1BB13-0DA0
SIPLUS RIC IEC60870-5-104 MASTER AND SLAVE,
SIMATIC CPU317F-2PN/DP, 2 MB MICRO MEMORY CARD
 
The following SIPLUS RIC Bundles will be discontinued by 30.09.2014.
Product No.
Product Description
6AG6003-2BA01-1BA7
SIPLUS RIC IEC60870-5-101 MASTER AND SLAVE,
SIPLUS CPU314, 128 KB MICRO MEMORY CARD AND
SIPLUS CP340 WITH RS232 INTERFACE
6AG6003-2BA02-4CA7
SIPLUS RIC IEC60870-5-101 MASTER AND SLAVE,
SIPLUS CPU315-2 DP, 512 KB MICRO MEMORY CARD AND
SIPLUS CP341 WITH RS232 INTERFACE
6AG6003-2BA05-4DA7
SIPLUS RIC IEC60870-5-101 MASTER AND SLAVE,
SIPLUS CPU317-2PN/DP, 2 MB MICRO MEMORY CARD AND
SIPLUS CP341 WITH RS232 INTERFACE
6AG6003-2BB03-0CA7
SIPLUS RIC IEC60870-5-104 MASTER AND SLAVE,
SIPLUS CPU315-2 PN/DP, 512 KB MICRO MEMORY CARD
6AG6003-2BB05-0DA7
SIPLUS RIC IEC60870-5-104 MASTER AND SLAVE,
SIPLUS CPU317-2 PN/DP, 2 MB MICRO MEMORY CARD
6AG6003-2BB03-0DA7
SIPLUS RIC IEC60870-5-104 MASTER AND SLAVE,
SIPLUS CPU315-2 PN/DP, 2 MB MICRO MEMORY CARD
 
The following 2 article numbers will be provided for SIMATIC S7-300 starting from Firmware-Version 2.6.
Product No.
Product Description
6AG6003-1CF00-0CA0
SIPLUS RIC LIBRARY FOR
SIMATIC S7-3XX CONSISTING OF
SIMATIC MMC 512kB
CD (SOFTWARE AND DOCUMENTATION)
Certificate of License
6AG6003-1CF00-0DA0
SIPLUS RIC LIBRARY FOR
SIMATIC S7-3XX CONSISTING OF
SIMATIC MMC 2MB
CD (SOFTWARE AND DOCUMENTATION)
Certificate of License
 
The CPU, and when needed the CP, must be ordered separately.
 
The license is valid for the provided MICRO MEMORY CARD.
 
All Protocols get one Registration Code:
- IEC 60870-5-101 (Master and Slave) = Serial transmission
- IEC 60870-5-104 (Master and Slave) = Ethernet (TCP/IP)
- IEC 60870-5-103 (Master) = Serial transmission for Protection relays (e.g. SIPROTEC)
 
It is now possible to realize combinations of protocols, e.g.
- IEC60870-5-101 Master and IEC60870-5-104 Slave (Converter)
- IEC60870-5-103 Master and IEC60870-5-104 Slave (Converter)
- IEC60870-5-104 Master and IEC60870-5-104 Slave (RTU to RTU)
- IEC60870-5-104 Slave and IEC60870-5-101 Slave (Redundancy
 


Rate entry
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.