×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 101300702, Entry date: 09/09/2014
(0)
Rate

3RW44 Soft Starter PCS 7 Library V8 Migration V8.0+SP1+HF1

  • Entry
  • Associated product(s)
This is a hotfix for „Soft Starter 3RW44 PCS 7 Library V8.0+SP1“.
Software requirements:
The hotfix requires „Soft Starter 3RW44 PCS 7 Library V8.0+SP1“.

Hardware requirements:
Please take a look to the Readme for hardware requirements.

What is new:
  • Fixed: WINCC crash upon opening Logbook faceplate view in PCS7 V8.0 + SP2 on Windows 7.
  • Module driver support for 3RW4423-*BC** (OM configuration) has been included.
  • Module driver support for Soft Starter EDD V2.0 GSD (SI0180DE.GSE) has been included.
  • Module driver support for 3RW44 which are operated on a PROFIBUS with DP mode: “S7-Compatible” has been included.

Third-party software - Licensing terms and copyright information

You can find the copyright information for third-party software contained in this product, particularly open source software, as well as applicable licensing terms of such third-party software in the ReadMe_OSS file.

Special information for resellers

The information and the license terms in the ReadMe_OSS file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.

  ReadMe_OSS.rtf (158,5 KB)

Download:
   SIRIUS_3RW44_Soft_Starter_Library_PCS7_V8_Migration_V8_0_SP1_HF1.zip ( 110854 KB )
    Note: The software is subject to export restrictions. The download is only available to registered users.

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.