×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 10183075, Entry date: 03/12/2015
(1)
Rate

Which software is required in order to integrate the SIWAREX weighing module into PCS7?

  • Entry
  • Associated product(s)
QUESTION: Which software is required in order to integrate the SIWAREX weighing module into PCS7? ...

QUESTION:  
Which software is required in order to integrate the SIWAREX weighing module into PCS7?

ANSWER:
SIWAREX weighing modules can be integrated into PCS7 via add-on software packages. These packages include a ready-to-use function block and faceplate. Please check the   compatibility matrix (39,5 KB) to check which software package is required.

  

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit