×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 102927557, Entry date: 03/16/2015
(0)
Rate

Delivery release for SIMATIC Process Historian 2014

  • Entry
  • Associated product(s)
Effective immediately, SIMATIC Process Historian 2014 SP1and Information Server 2014 SP1 are available for delivery.

Effective immediately, SIMATIC Process Historian 2014 SP1and Information Server 2014 SP1 are available for delivery.


1. SIMATIC Process Historian 2014

SIMATIC Process Historian is a central archiving system for storing long-term process data, such as process values and alarms. The Process Historian uses Microsoft SQL Server 2008 R2 SP1 64-bit and archives historical data originating from WinCC/PCS 7 or SIMATIC BATCH OS. The data can belong to different WinCC or PCS 7 projects. Access to the historical data is transparent for the OS clients.

The Process Historian scales the PC hardware used correspondingly to increase archiving performance with additional hard drives and memory.

2. The most important features at a glance

  • Central, plant-wide long-term archive as corporate information hub

  • High performance with very large volumes of data

  • Real-time data archiving from any WinCC station

  • WinCC data can be archived as of version WinCC V 7.0 SP3, WinCC RT Professional V13 SP1 and PCS 7 data as of version V 8.0

  • Data access via OPC UA server

  • Data migration as of WinCC V6.2 SP 3

  • Migration support for data migration from WinCC/ StoragePlus, CAS StoragePlus and WinCC segments.

  • High availability thanks to redundancy concept with observer/witness server for increasing data security

  • High degree of security due to integrated complete backup and restore of all segments (disaster recovery)

  • Enhanced data security through a store and forward mechanism

  • Process Historian Management "Dashboard" for quick and easy management and diagnostics.

3. Operating systems and database

  • Windows Server 2012 R2 64-bit Standard / Enterprise
  • Windows Server 2008 R2 SP1 64-bit Standard / Enterprise
  • MS SQL Server 2008 R2 SP2

4. Ordering data

All packages for the Process Historian 2014 are available as software as well as license download (OSD). For more information about Online Software Delivery, see the link below: http://w3.siemens.com/mcms/topics/en/simatic/licenses/Pages/Default.aspx

Ordering data

Order no.

Order no. OSD

SIMATIC Process Historian 2014 Basic Package

6AV6361-1AA01-4AA0

6AV6361-1AA01-4AH0

SIMATIC Process Historian 2014 Redundancy Package
Contains (2 x Process Historian Server and 2 x Process Historian Server - Redundancy)

6AV6361-1BA01-4AA0

6AV6361-1BA01-4AH0

SIMATIC Process Historian 2014 Redundancy

6AV6361-1CA00-0AD0

6AV6361-1CA00-0AJ0

Process Historian OPC UA Server 6AV6361-1HA01-4AB0 6AV6361-1HA01-4AJ0
Upgrade from CAS (Central Archive Server) V7.0 SP3 or Process Historian 2013 to Process Historian 2014

6AV6361-1AA01-4AE0

6AV6361-1AA01-4AK0

The required archive licenses are licensed on the WinCC station. The order numbers can be found in the delivery release for WinCC 7.3.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.