×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 102950703, Entry date: 05/24/2018
(7)
Rate

SINAMICS, SIMOGEAR, SIMATIC: Lift for Automotive Industry

  • Entry
  • Associated product(s)
Task Lifts are used in the automotive industry to move the car bodies between different levels. The lift can be equipped with a skid conveyor or an electric monorail system. Present belt lifts run the position in the drive to relief the PLC. To increase energy efficiency, drives with energy recov...

Task
Lifts are used in the automotive industry to move the car bodies between different levels. The lift can be equipped with a skid conveyor or an electric monorail system. Present belt lifts run the position in the drive to relief the PLC. To increase energy efficiency, drives with energy recovery are used.


 

Solution
This application example describes the basic setup of a belt lift. The commissioning of the drive is explained for one specific solution with SINAMICS G120, a SIMOGEAR geared motor and a linear SSI machine encoder. Further, a Step7 project is provided which includes a function block for drive communication and another for the lift control with SIMATIC S7-300.

Note
If you are interested, please contact your local sales partner.
Contacts worldwide

Downloads

Application belt lift   Belt_Lift_V1-1_EN.pdf (4,3 MB) 

Project belt lift  Registrierung notwendig  gurtheber_v1-0_internet.zip (7,0 MB) 

Additional keywords
Gurtheber, Automobil, Automotive, Fördertechnik, Rohbau, Skid, body shop, lift, conveyor, motioncontrol_apc_applications

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit