×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 103156092, Entry date: 11/09/2017
(3)
Rate

SIRIUS 3RM1, SIMOGEAR: Roll conveyor with constant speed in IP54

  • Entry
  • Associated product(s)
Simple roll conveyors with direct on-line operation are often used in conveyor systems. Cabinet products in IP54, which are placed in a cabinet directly at the roll conveyor, are a cost efficient alternative to decentralized drives systems.


Solution
The 3RM1 failsafe reversing motor starter is used with a SIMOGEAR helical geared motor. The emergency stop function is carried out together with the SIRIUS 3SK1 safety relay via device connection. The Field bus integration to the higher level plant control is achieved by using an ET 200SP with PROFINET or with AS-i modules.


 

Downloads

  Application Description Roll Conveyor with constant Speed V1.2, 2016-08 (1,4 MB)

  Certificate (84,4 KB)

 Registrierung notwendig  PROFINET-Slave 8 motor starter, ePlan (44,8 MB)
 Registrierung notwendig  PROFINET-Slave 8 motor starter, PDF (1,6 MB)
 Registrierung notwendig  Stückliste/BoM, PROFIsafe (26,7 KB)

 Registrierung notwendig  AS-i-Slave 4 motor starter, ePlan (44,4 MB)
 Registrierung notwendig  AS-i-Slave 4 motor starter, PDF (559,5 KB)
 Registrierung notwendig  Stückliste/BoM, AS-i (16,6 KB)

Last Changes
V1.2

Additional Keywords
conveyor, conveyor systems, roll conveyor, roller conveyor, motor starter, reversing starter, belt conveyor


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.