×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 103475102, Entry date: 01/11/2018
(5)
Rate

Block library for a redundant Modbus/TCP communication over the integrated PN interface of a SIMATIC H CPU

  • Entry
  • Associated product(s)
Block library for a redundant Modbus/TCP communication over the integrated PN interface of a SIMATIC H CPU

DESCRIPTION:

SIMATIC Modbus/TCP PN CPU Redundant

“SIMATIC Modbus/TCP PN CPU Redundant“ enables the redundant Modbus/TCP communication between a SIMATIC-(H) controller with integrated PN interface and a non-Siemens device.

The setup comprises:
- the block library
- the project examples
- the user manuals in English and German

This demo version is valid as of Step7 V5.5.


Download

 Registrierung notwendig  SIMATIC_ModbusTCP_PN_CPU_Redundant_V1.0.1_DEMO.zip (6,6 MB)

 

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.