×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 103498340, Entry date: 08/25/2017
(53)
Rate

SIMODRIVE 611U V14.2 Package

  • Entry
  • Associated product(s)
Parameterizing, commissioning and test tool (ge, en, fr, it, sp, chs (simplified)) with firmware and sample files.

For further information regarding the use of the SW 14.02.04 on SIMODRIVE 611 Universal please see  Registrierung notwendig  information_140204.zip (9,3 KB) 

 The package comprises the following Downloads
SETUP-Tool SimoComU (V14.03.01) Download unterliegt Exportcontrolle  simocomu_140301.zip (358,9 MB)
Alarmtexte (V14.02.04) Registrierung notwendig  alarmtexte_140204.zip (36,5 KB) 
611U System-SW (V14.02.04) Download unterliegt Exportcontrolle  611u_140204.zip (340,8 KB) 
SW PROFIBUS Option Module (V14.01.02) Registrierung notwendig  dpc31_140102.zip (53,8 KB) 
Function Blocks PROFIBUS (V14.01.01)  Registrierung notwendig  toolbox_140101.zip (1,6 MB) 
Simatic Device Drivers - Information (V14.02.04)  Registrierung notwendig  information_140204.zip (9,3 KB) 

Notes

  • The software is subject to export restrictions. The download is only available to registered users. Due to export regulations a download of SimoComU is only possible within the EU.
  • SimoComU V14.03.01 is part of Drive ES Basic Maintenance V5.6 (see 109749732).
  • SimoComU V14.03.01 can be used also with Windows 10
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.