×
Siemens Industry Online Support
Siemens AG
Тип сообщения: Пример использования ID сообщения: 103655903, Дата сообщения: 28.10.2015
(17)
Оценить

SIMATIC HMI and IPC Easy and Intuitive Operation with Multitouch

  • Сообщение
  • Относится к продукту(ам)
Multitouch offers many new functions for operator control and monitoring. This entry contains demo projects and videos. Discover new possibilities for your HMI.

Introduction
Siemens offers an extensive portfolio of hardware and software which even today enable you to use the new possibilities of Multitouch technology. This entry contains demo projects and videos on the topic of Multitouch. The demo projects can be used independently of one another.
 

Demo projects

Web demo (HTML5)
In the Multitouch web demo, the possibilities of Multitouch operation are explored using the example of a bottling facility. You do not need any special automation hardware or software. Simply use your tablet or Windows PC with Multitouch input options for viewing.

Interactive online web demo (Multitouch hardware required):

  Download of the Webdemo project for offline use (47,5 MB)

 

WinCC Runtime Advanced V13 SP1 (PC-based)
Using the example of a bottling facility, the video below shows the possibilities of Multitouch operation using the SIMATIC WinCC Runtime Advanced V13 SP1 software.


Video: Multitouch operation with WinCC Runtime Advanced V13 SP1


 Registration required Demo project for WinCC Runtime Advanced V13 SP1 with WinAC (14.0 MB)
 Documentation for demo project for WinCC Runtime Advanced V13 SP1 with WinAC (128.3 KB)

 

Overview of Multitouch gestures and functions

HMI software overview
 

Function

WinCC

as of version 7.2

WinCC RT Advanced

as of V13 SP1

WinCC RT Professional

as of V13 SP1

Operating objects simultaneously *1022
ZoomingYesYes **Yes
DeclutteringYesNoYes
Two hand operationYesYes ***Yes
Swiping, picture changeYesNoYes
Shifting (panning)YesNoYes
Expanded system menuYesNoNo
NavigationYesNo

No

*

 

Depends on der hardware Windows operating system used.
Notes for RT Advanced & Professional: Do not use three or more fingers when operating. This may cause operating errors.

**Enlarging and reducing possible in the controls “Trend view” and “f(x) trend view”.
***Applies for using an enable button

SIMATIC IPCs and SIMATIC Flat Panels
The following SIMATIC IPCs and SIMATIC Flat panels enable processing Multitouch gestures.

  • IPC477D with Multitouch

  • IPC677D with Multitouch

  • IFP1500 MT, IFP1900 MT, IFP2200 MT

 

Continuing Information

SIMATIC WinCC as of V7.2

WinCC Runtime Professional V13 SP1

WinCC Runtime Advanced V13 SP1

Hardware support – IPCs

 

Additional Keywords
Multitouch, gestures, panning, zoom, scaling, blocking buttons, enlarging, reducing, two-hand operation, swipe, pull up, pull down, flick, table view, OnlineTrendControl, message list, alarm

Указания по безопасности
Для обеспечения и дальнейшего поддержания кибер-безопасности технической инфраструктуры, систем, машин и сетей необходимо внедрить комплексную концепцию информационной безопасности, которая соответствует последним достижениям науки и техники. Продукты и решения Сименс являются всего лишь одним из компонентов такой концепции. Более подробную информацию о кибер-безопасности можно получить здесь
https://www.siemens.com/cybersecurity#Ouraspiration.
Оценить сообщение
без оценки
Вопросы и обратная связь
Что вы хотите сделать?
Примечание: отзыв всегда относится к текущей статье / текущему продукту. Ваше сообщение будет перенаправлено техническим редакторам службы онлайн-поддержки. В течение нескольких дней вы получите ответ, если ваш отзыв содержит вопрос. Если у нас не возникнут вопросы по вашему отзыву, мы не будем вас беспокоить.
Поддержка статистики
Данная функция позволяет выдавать идентификаторы (ID) результата поиска согласно желаемому количеству (формат .txt)

Генерировать список
Копировать URL
Отобразить эту страницу в новом дизайне
Панель управления mySupport