×
Siemens Industry Online Support
Siemens AG
Entry type: Download, Entry ID: 104548043, Entry date: 01/14/2019
(2)
Rate

Firmware Update for ET 200SP F-DQ 4xDC 24V/2A

  • Entry
  • Associated product(s)
Firmware Update for ET 200SP F-DQ 4xDC 24V/2A

Description:
When updating the firmware, always update to the latest version available for the product and its respective article number and product release (ES). The previous versions of the firmware are only intended as backup to allow a downgrade to the original version.

How to update the firmware is described in detail in entry ID 78646133.

Overview of article numbers and firmware versions of the ET 200SP F-DQ 4xDC 24V/2A:
Note: The software is subject to export restrictions; the download is only available to registered users 

Article number

ES / FW Version

Update with...
6ES7136-6DB00-0CA0  
 ES05/V2.0.0

Recommended for upgrade:
For a description, see below Update V2.0.0

 Registrierung notwendig  6ES7136-6DB00-0CA0_V200.ZIP (134,4 KB) 
SHA-256 checksum (Information on SHA-256)
 Registrierung notwendig  6ES7136-6DB00-0CA0_V200.txt (1 KB) 

 ES01-05/V1.0.4Backup only:
For a description, see below Update V1.0.4

 Download unterliegt Exportcontrolle  6ES7136-6DB00-0CA0_V104.ZIP (134,0 KB)
SHA-256 checksum (Information on SHA-256)
 Registrierung notwendig  6ES7136-6DB00-0CA0_V104.txt (1 KB) 
 

ES01-04/V1.0.3

Backup only:
For a description, see below Update V1.0.3

Download unterliegt Exportkontrolle 6ES7136-6DB00-0CA0_V103.exe (251 KB) ( 251 KB )


 Update V2.0.0

The following function has been expanded:

  • Dark test deactivation (max. SIL 2, Cat. 3, PL d)

The firmware V2.0.0 can only be installed from product release (ES-Version) 05.

More information can be found in entry 109762878 "Product Information on documentation for the digital output module F-DQ 4x24VDC/2A PM HF (6ES7136-6DB00-0CA0) as of firmware version V2.0.0"


 Update V1.0.4

Optimization of the diagnostic function as part of product maintenance


 Update V1.0.3

The following changes were made:

  • Improved module diagnostics after power off/on
  • Optimization of the diagnostic function for overload detection
  • Correction of the problem described in entry ID 97504294 concerning the parameterization of the dark test time.


 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.