×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 104982057, Entry date: 12/01/2014
(0)
Rate

PCS 7 Minerals Automation Standard CEMAT V8.1 Released for Delivery

  • Entry
  • Associated product(s)

PCS 7 Minerals Automation Standard CEMAT, the innovative process control system for the cement, building material and mining industries, is now available in the new version 8.1. The PCS 7 Minerals Automation Standard CEMAT V8.1 software is based on the SIMATIC PCS 7 V8.1 process control system and meets all aspects of the complete production chain from extraction of the raw materials up to packaging of the finished product. The delivery scope also includes the additional modules for specific tasks, e.g. for mill optimization with Advanced Process Control functions. Projects based on CEMAT V6.1, V7.0, V7.1 or V8.0 can be upgraded to V8.1 with the CEMAT Upgrade Package.

1 What's new in CEMAT V8.1?

  • Feature-Master concept to ensure plant-wide uniform settings of the Feature and OS-Permission bits
  • New module "Small Drive"
  • Cascadable Interlock modules
  • "Stop Interlock" for drives, valves and flaps
  • Simplified adaptation of alarm texts to factory specifications
  • Configurable "Safe Position", additional internal limit switches and simulation options for limit switches on flaps
  • Structure connection "O_Link" also for Adapter/Subcontrol modules (SINAMICS, SIMOCODE, ROBICON)
  • Further enhancement of the CEMAT online trend indicator
  • Configurable offset for the CEMAT maintenance dialog for manual addition or correction of the runtime
  • All CEMAT modules can be configured as "Warning Device"; they then generate warning messages but no alarms anymore
  • Program-controlled group start can be enabled by the operator
  • Adaptable "Feedback OFF" watchdog time, e.g. when using frequency converters
  • Revised CEMAT modules for the process optimization (KCS, MCS)
  • Updated and enhanced CEMAT tools for Check and Engineering

Detailed information on these new features is available from the CEMAT user manuals and the following readme files.

Readme file:

• German: CEMAT_V81_liesmich.pdf ( 466 KB )

• English: CEMAT_V81_readme.pdf ( 504 KB )

2 Ordering Information

2.1 Ordering data for MINERALS AUTOMATION STANDARD / CEMAT V8.1
 

Product Name Article Number
CEMAT Engineering Software
CEMAT Engineering V8.1
Engineering Software, software class A, bilingual (English, German), executes under Windows 7 Ultimate/Enterprise SP1 (32/64 Bit) or Windows Server 2008 R2 Standard SP1 (64 Bit), Single License for 1 installation
Delivery form: Package: Software and bilingual documentation (English, German) on DVD, License Key USB stick, Certificate of License
6DL5436-8AX18-0XA0
 CEMAT OS Software for Single Station incl. AS Runtime License (PLC)
CEMAT Single Station V8.1 (3 ASs)
OS Software Single Station Runtime incl. 3 AS Runtime Licenses (PLC), software class A, bilingual (English, German), executes under Windows 7 Ultimate/Enterprise SP1 (32/64 Bit) or Windows Server 2008 R2 Standard SP1 (64 Bit), Single License for 1 installation
Delivery form: Package: Software and bilingual documentation (English, German) on DVD, License Key USB stick, Certificate of License
6DL5434-8AA18-0XA0
 CEMAT OS Software for Client 
CEMAT Client V8.1
OS Software Client Runtime, software class A, bilingual (English, German), executes under Windows 7 Ultimate/Enterprise SP1 (32/64 Bit), Single License for 1 installation
Delivery form: Package: Software and bilingual documentation (English, German) on DVD, License Key USB stick, Certificate of License
6DL5435-8AX18-0XA0
 CEMAT ES/OS Software for Single Station incl. AS Runtime License (PLC)
CEMAT ES Single Station V8.1 (1 AS)
Engineering Software and OS Software Single Station Runtime incl. 1 AS Runtime License (PLC), software class A, bilingual (English, German), executes under Windows 7 Ultimate/Enterprise SP1 (32/64 Bit) or Windows Server 2008 R2 Standard SP1 (64 Bit), Single License for 1 installation
Delivery form: Package: Software and bilingual documentation (English, German) on DVD, License Key USB stick, Certificate of License
6DL5438-8AA18-0XA0
 CEMAT OS Software for redundant Server incl. AS Runtime Licenses (PLC)
CEMAT Server Redundancy V8.1 (3 ASs)
OS-Software Runtime for redundant server pair incl. Runtime Licenses for 3 ASs (PLC), software class A, bilingual (English, German), executes under Windows Server 2008 R2 Standard SP1 (64 Bit), Single License for 2 installations
Delivery form: Package: Software and bilingual documentation (English, German) on DVD, License Key USB stick, Certificate of License
6DL5433-8AA18-0XA0
CEMAT Server Redundancy V8.1 (6 ASs)
OS-Software Runtime for redundant server pair incl. Runtime Licenses for 6 ASs (PLC), software class A, bilingual (English, German), executes under Windows Server 2008 R2 Standard SP1 (64 Bit), Single License for 2 installations
Delivery form: Package: Software and bilingual documentation (English, German) on DVD, License Key USB stick, Certificate of License
6DL5433-8AB18-0XA0
CEMAT Server Redundancy V8.1 (9 ASs)
OS-Software Runtime for redundant server pair incl. Runtime Licenses for 9 ASs (PLC), software class A, bilingual (English, German), executes under Windows Server 2008 R2 Standard SP1 (64 Bit), Single License for 2 installations
Delivery form: Package: Software and bilingual documentation (English, German) on DVD, License Key USB stick, Certificate of License
6DL5433-8AC18-0XA0
CEMAT Server Redundancy V8.1 (unlimited AS)
OS-Software Runtime for redundant server pair incl. Runtime Licenses for unlimited ASs (PLC), software class A, bilingual (English, German), executes under Windows Server 2008 R2 Standard SP1 (64 Bit), Single License for 2 installations.
Delivery form: Package: Software and bilingual documentation (English, German) on DVD, License Key USB stick, Certificate of License
6DL5433-8AD18-0XA0
CEMAT OS PowerPacks for redundant server pair 
(for expansion of the AS Runtime Licenses) 
OS PowerPack for redundant server pair, for expansion of the AS Runtime License, software class A, bilingual (English, German), executes under Windows Server 2008 R2 Standard SP1 (64 Bit), Single License for 2 installations
Delivery form: Package: 2 License Key USB stick, Certificate of License
 
CEMAT Server Redundancy Powerpack V8.1 (3 ASs to 6 ASs)
for expansion of the Runtime Licenses from 3 to 6 ASs
6DL5433-8AB18-0XD0
CEMAT Server Redundancy Powerpack V8.1 (6 ASs to 9 ASs)
for expansion of the Runtime Licenses from 6 to 9 ASs
6DL5433-8AC18-0XD0
CEMAT Server Redundancy Powerpack V8.1 (9 ASs to unlimited ASs)
for expansion of the Runtime Licenses from 9 to unlimited ASs
6DL5433-8AD18-0XD0

2.2 CEMAT Upgrade Package V8.1

Existing CEMAT V6.1, V7.0, V7.1 or V8.0 installations can be upgraded with the CEMAT Upgrade Package V8.1. It is not available for download. It is available at a charge from your local Siemens partner under the article no. listed below. Due to the fact that the upgrade from CEMAT V6.1, V7.0, V7.1 or V8.0 to V8.1 also includes a WinCC User Archive Upgrade, a CEMAT Software Upgrade V8.1 is required for each Engineering Station, OS Server and OS Single Station. Please bear in mind that additional freight and customs fees may become applicable.

The Upgrade can only be used in conjunction with a valid CEMAT license. There is no check for the eligibility of the order by means of the license number of your product.
 

Product Name Article Number
CEMAT Software Upgrade
CEMAT Upgrade Package V8.1
to upgrade existing CEMAT installations V6.1 and higher
Engineering and Runtime software, software class A, bilingual (English, German), executes under Windows 7 Ultimate/Enterprise SP1 (32/64 Bit) or Windows Server 2008 R2 Standard SP1 (64 Bit), Single License for 1 installation
Delivery form: Package: Software and bilingual documentation (English, German) on DVD, License Key USB stick, Certificate of License
Can be used only in conjunction with a valid CEMAT license.
6DL5430-8AX18-0XE0

Important!
CEMAT V8.1 requires SIMATIC PCS 7 V8.1. The existing project data will be retained when you upgrade to CEMAT V8.1. Before you proceed with the upgrade installation please read the Product Information on the software DVD.

3. Customer Support

Siemens offers service & support for any project phase: From planning to commissioning to maintenance and modernization. An overview of the complete range of services is available on the Internet:

http://www.siemens.com/automation/csi_de_WW/service (German)
http://www.siemens.com/automation/csi_en_WW/service (English)

A clearly arranged entry page into the Industry Online Support for SIMATIC PCS 7 improves the findability of technical information and solutions:

http://www.siemens.de/industry/onlinesupport/pcs7 (German)
http://www.siemens.com/industry/onlinesupport/pcs7 (English)

With a newsletter subscription you will always get the latest information on your product spectrum. You can register under "mySupport":

http://support.automation.siemens.com

Support can be requested from the Technical Support (Hotline) using the support request procedure:

http://www.siemens.com/automation/csi_de_WW/support_request (German)
http://www.siemens.com/automation/csi_en_WW/support_request (English)

In order to enable us to positively assign your enquiry, please always specify the key word "CEMAT" in your support request. If the product assignment is not positively identifiable, delays can occur with processing.  

4. More CEMAT information on the Internet

You can obtain more information on CEMAT via the following Internet address 
http://www.siemens.com/cemat

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.