×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 105825293, Entry date: 04/19/2017
(0)
Rate

SINAMICS S120CM low-voltage converter, Active Line Module (ALM), including Active Interface Module (AIM) and SINAMICS S150 – release for sale and delivery: Option L40 filter monitoring

  • Entry
  • Associated product(s)
For the ALM / AIM for SINAMICS S120CM and the SINAMICS S150, the range has been extended with the L40 filter monitoring option. ...

For the ALM / AIM for SINAMICS S120CM and the SINAMICS S150, the range has been extended with the L40 filter monitoring option.

This option has been released for the following SINAMICS S120 CM and SINAMICS S150 converters:
SINAMICS S120 CM ALM including AIM  

Rated power at 400 V 

Note for the parallel connection, mounting on a Line Connection Module, line voltage of 3-ph. 380 … 480 V AC (DC link voltage of 540 … 720 V DC)

Active Line Module (including Active Interface Module) 

 kW 

 

Order No. 

132

 – 

 6SL3730-7TE32-1BA3 

160

 – 

 6SL3730-7TE32-6BA3 

235

 – 

 6SL3730-7TE33-8BA3 

300

 – 

 6SL3730-7TE35-0BA3 

380

 – 

 6SL3730-7TE36-1BA3 

500

 – 

 6SL3730-7TE38-4BA3 

630

 – 

 6SL3730-7TE41-0BA3 

 

Left 

 6SL3730-7TE41-0BC3 

900

 – 

 6SL3730-7TE41-4BA3 

 

Left 

 6SL3730-7TE41-4BC3 

Rated power at 690 V 

Note for the parallel connection, mounting on a Line Connection Module, line voltage of 3-ph. 500 … 690 V AC (DC link voltage of 710 … 1035 V DC)

Active Line Module (including Active Interface Module) 

kW 

 

Order No. 

560

 – 

 6SL3730-7TG35-8BA3 

800

 – 

 6SL3730-7TG37-4BA3 

 

Left 

 6SL3730-7TG37-4BC3 

1100

 – 

 6SL3730-7TG41-0BA3 

 

Left 

 6SL3730-7TG41-0BC3 

1400

 – 

 6SL3730-7TG41-3BA3 

 

Left 

 6SL3730-7TG41-3BC3 

 

SINAMICS S150

 

 

Migration plan (Milestones) 

  • Sales release (Q.PM280): immediately

  • Delivery release (PM300): effective, December 2014 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.