×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 105825934, Entry date: 01/22/2015
(258)
Rate

Service Pack 1 for SIMATIC STEP 7 V13 incl. PLCSIM (TIA Portal)

  • Entry
  • Associated product(s)
Updates for TIA Portal V13 are currently only available on the basis of V13 SP2.


One of the reasons for this is that Microsoft only provides security updates for Windows 10. Compatibility with Windows 10 was introduced for TIA Portal V13 with Service Pack 2. TIA Portal V13 SP1 projects can be used directly in TIA Portal V13 SP2 without any upgrade. There are no additional license costs for converting from TIA Portal V13 / V13 SP1 to V13 SP2.

You can find links to download V13 SP2 products and their updates here:

SIMATIC STEP 7 including PLCSIM V13 SP2 TRIAL Download: 109745155 

Updates for STEP 7 V13 SP2 and WinCC V13 SP2: 109759753 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.