×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 106192387, Entry date: 12/19/2018
(7)
Rate

SIMATIC ODK 1500S Examples

  • Entry
  • Associated product(s)
This application example shows how you can easily create and use ODK applications.

Task
The integration of PC functionality in the controller program often offers advantages for the entire automation task. That way, for example, compact automation solutions can be realized on one device. Furthermore complex functions and solutions have already been created in high-level languages or are created in high-level languages.
 


Solution
With ODK 1500S the S7-1500 software controller offers the option, to develop applications in high-level languages and to integrate them into the controller. ODK is a development package and is used as an interface to call independent high-level language programs from the controller program of the CPU.

Advantages
The application example offers the following advantages for you:

  • Time and cost saving through fast familiarization to ODK
  • Expandability of the STEP 7 project enclosed
  • Integration of high-level language applications

Documentation and projects for TIA Portal V15
  Documentation (1,6 MB) 
 Registrierung notwendig  TIA Portal project (1,7 MB) 
SHA-256 checksum: 7E5B7EDAAB26FC2A45281C7E31E3567747954DCF5A64E528F499F645C8D5BE53
 Registrierung notwendig  ODK-projects (937,8 KB) 
SHA-256 checksum: B9112B43BD024BD248BC36B5DAAF47A23921470A68CF389B5FFEDB573B434D0E

Documentation and projects for TIA Portal V14
  Documentation (1,4 MB) 
 Registrierung notwendig  TIA Portal project (1,2 MB) 
SHA-256 checksum: C77EE17D4A8BB66D3E53C7A396B8D036EE4428268FF587C66B646A2BE0706EF9
 Registrierung notwendig  ODK-projects (617,5 KB) 
SHA-256 checksum: 3B803595324D89D69F1FEF9DF3A53075FA9CAB958C25DCDE70912059E7F1B5B0

Documentation and projects for TIA Portal V13 SP1
  Documentation (1,8 MB)
 Registrierung notwendig  TIA Portal project (3,5 MB)
SHA-256 checksum: 661BC96E2DE961A210D559739718F80BCA094332618783912C44EE0C1B0D577C
 Registrierung notwendig  ODK-projects (671,0 KB)
SHA-256 checksum: E12657289C2D0335C274F97218B09030FEF25AAB254FA2375E1118C4A53E0946

You can find Informations to SHA-256 at the entry
How do you determine the SHA-256 checksum of a file?