×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 106200276, Entry date: 12/23/2014
(16)
Rate

Firmware Version V4.1 released for S7-1200 CPUs

  • Entry
  • Associated product(s)


Firmware Version V4.1 for S7-1200 CPUs is herewith released for delivery.
  • Existing S7-1200 CPUs V4.0 in the field can be updated using a firmware download.
  • New CPUs will be delivered with the new firmware as from end of January 2015.

 

Firmware V4.1 provides functional enhancements for S7-1200 CPUs with hardware generation V4.

New features of version V4.1

·      Performance improvement

o   Performance improvement of instruction processing –
resulting in faster processing of the control program

o   Increased work memory
resulting in more resources for program and user data

·   Failsafe applications

Expansion of the portfolio with failsafe S7-1200 CPUs and signal modules (SM) for the implementation of safety-related machines and plants

·   Station web server

central access via the IP-address of selected (communication processor) modules in a local rack, as well as via the IP-address of the S7‑1200 CPU.

·      Support of additional drive versions in Motion Control

o    Position-controlled operation

o    Support of analog and

o   ….PROFIdrive drives

 

·   Controller block PID-Temp

Temperature controller for active heating and cooling in a process

·      Interval measurements with high-speed counters (HSC)

o    Capturing of counting events in a measuring interval or

o    Determination of the time between counting events

·   Dynamic copy protection for program blocks with obligatory password

Automatic recognition and application of a target series number during the download to CPU or memory card for protection of the user know-how.

·      Shared I-Device

o    Access of up to 2 controllers to S7-1200 as I-Device

o    Fast data exchange in real time between S7-1x00 CPUs

o    Integration of 3rd party controllers under PROFINET

·   Configuration control (Options handling)

The hardware configuration can be built for the maximum configuration of the controller, even if certain modules are currently not used. Modules which have been configured, but are not plugged in, cause no error messages.

·  Simulation of S7‑1200 CPUs with firmware version V4.0 and higher:

Using S7‑PLCSIM V13 SP1, the PLC programs can be tested on a simulated PLC, without requiring the hardware.

Ordering information and technical data

 

Product Article Number Download Link FW version  Work Memory with V4.1 Product Description Feature
CPU 1211 CPU 1211C AC/DC/Rly 6ES7 211-1BE40-0XB0 107539610 50 kB Compact CPU 1211C, loading memory 1MB;  integrated I/Os: 6 digital inputs, 4 digital outputs, 2 analog inputs Boolean execution times 0.085 μs per Operation; expandable with up to 3 communication modules and 1 signal board; 24 V DC digital inputs can be used as HSC with 100 kHz, 24 V DC digital outputs as PTO or PWM with 100 kHz
CPU 1211C DC/DC/DC 6ES7 211-1AE40-0XB0 107247170
CPU 1211C DC/DC/Rly 6ES7 211-1HE40-0XB0 107539825
CPU 1212 CPU 1212C AC/DC/Rly 6ES7 212-1BE40-0XB0 107539957 75 kB compact CPU 1212C, load memory 1MB; integrated I/Os: 8 digital inputs, 6 digital outputs, 2 analog inputs; expandable with up to 2 signal modules
CPU 1212C DC/DC/DC 6ES7 212-1AE40-0XB0 107539748
CPU 1212C DC/DC/Rly 6ES7 212-1HE40-0XB0 107540369
CPU 1214 CPU 1214C AC/DC/Rly 6ES7 214-1BG40-0XB0 107540156 100 kB compact CPU 1214C, load memory 4 MB; integrated I/Os: 14 digital inputs, 10 digital outputs, 2 analog inputs; expandable with up to 8 signal modules
CPU 1214C DC/DC/DC 6ES7 214-1AG40-0XB0 107539750
CPU 1214C DC/DC/Rly 6ES7 214-1HG40-0XB0 107539979
CPU 1215 CPU 1215C AC/DC/Rly 6ES7 215-1BG40-0XB0 107540594 125 kB compact CPU 1215C, load memory 4 MB; integrated I/Os: 14 digital inputs, 10 digital outputs, 2 analog inputs, 2 analog outputs; expandable with up to 8 signal modules
CPU 1215C DC/DC/DC 6ES7 215-1AG40-0XB0 107539980
CPU 1215C DC/DC/Rly 6ES7 215-1HG40-0XB0 107540296
CPU 1217 CPU 1217C DC/DC/DC 6ES7 217-1AG40-0XB0 107540595 150 kB compact CPU 1217C, load memory 4 MB; integrated I/Os: 14 digital inputs in total therof 10x 24 V DC , 10 digital Outputs in total therof 6x 24 V DC, 2 analog inputs, 2 analog outputs; expandable with up to 8 signal modules;  4x differential  inputs as line driver HSC with 1 MHz; 4x differential outputs as line driver PTO with 1 MHz (Line Driver I/O with RS485 characteristics)

 

Necessary requirements for running the above modules and functionalities

To configure the SIMATIC S7-1200 CPUs version 4.1 and higher you require the Engineering System Step7 with version V13 SP1 and higher.

 See entry ID   103627307

 

Compatibility and necessary components

SIMATIC Memory Card

A SIMATIC Memory Card can be used optionally for expanding the CPU load memory, loading the application software or for executing a firmware update.
 

Compatibility of the hardware and software

Existing SIMATIC S7-1200 CPUs V4 (Article No. 6ES721x-1xx40-0XB0) can be updated to the new CPU firmware 4.1.

A S7-1200 CPU with version 4.1 is replacement compatible with a S7-1200 and firmware version 4.0
 

Information material 
 

Internet page Basic Controllers / S7-1200 en
System Manual "SIMATIC S7 S7-1200 Programmable controller", Edition: 01/2015 Entry ID: 107623221
Documentation Portal for SIMATIC Controllers Link
Programming Guidelines for S7-1200 / S7-1500 Entry ID: 81318674
List of Tables S7-1200 / S7-1500 Entry ID: 86630375

 

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.