×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 106369392, Entry date: 01/28/2019
(2)
Rate

Firmware SIWAREX WP241

  • Entry
  • Associated product(s)
Release V 1.2.2 / January 2019

Release V 1.2.2 / January 2019

 Registrierung notwendig  WP241_FW_1_2_2.zip (424,4 KB)

Changes:

Function code 34 for digital outputs (= control by S7 periphery) now selectable

ATTENTION: When the firmware V1.2.2 was
downloaded, no downgrade to a version < V1.2.2 is possible!



Release V 1.2.0 / February 2017

 Registrierung notwendig  WP241_FW_1_2_0.zip (1,8 MB) 

An update to firmware version 1.2.0 is recommended! The firmware update can be done with SIWATOOL V7 software.   Instructions for firmware update (586,0 KB)
In addition, two SIWATOOL V7 data base files are included in the .zip-archive. These need to be copied into the SIWATOOL installation folder like described in the information.

Changes:

  • Support of operation with SIMATIC S7-1200 Failsafe controllers
  • Support of second Modbus TCP/IP partner via Port 503
  • Byte-/Word swap options for Modbus TCP/IP and Modbus RTU interfaces
  • Progress of dynamic commands shown as a percentage value in DR4
  • Command for indicating the uncorrected rate for 5s for service reasons
  • Average filter for the analogue output (0...250 samples free selectable)
  • Calculation of the deviation of the calibration points optimized
  • Technology messages as answers to the commands "Load factory settings", "Load standard parameter", "Create recovery point" und "Load recovery point"
  • If a recovery point is created, a timestamp is stored at the same time. This time stamp information can be displayed via a command.


Release V 1.0.5 / April 2015

 Registrierung notwendig  WP241_FW_1_0_5.zip (1,6 MB)

An update to firmware version 1.0.5 is recommended! The firmware update can be done with SIWATOOL V7 software.     Instructions for firmware update (586,0 KB)
In addition, two SIWATOOL V7 data base files are included in the .zip-archive. These need to be copied into the SIWATOOL installation folder like described in the information.

Changes:

  • New option for the parameter „Unit for belt load & belt speed“:
    to date:   Option A = kg/m (load) & m/s (speed)
                                      (kilogram per meter & meter per second)
                   Option B = lb/ft (load) & ft/s (speed)
                                      (pound per foot & feet per second)
    new:       Option C = lb/ft (load) & ft/min (speed)
                                      (pound per foot & feet per minute)
  • The totalizers stop as soon as the load cell SENSE voltage drops below the minimum limit
     

Release V 1.0.4 / Dezember 2014

  wp241_fw_1_0_4.zip (1,6 MB) 

Changes:

  • Error messages can be mapped to digital outputs
  • By a new command (704), totalizer S6 can be displayed with a higher resolution for 5 seconds (in order to calculate correction factors with a higher accuracy)
  • Optimization of the internal signal processing
  • Minor changes/fixes


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit