Firmware update for CPU 1215C, DC/DC/DC, 14DI/10DO/2AI/2AO
-
Entry
-
Associated product(s)
When updating the firmware, always update to the latest version available for the product and its respective article number. The previous versions of the firmware are only intended as backup to allow a downgrade to the original version. Until now this is not known to have been necessary in any case.
Required user action: You can install the CPU firmware update from the Web server, the SIMATIC Automation tool (98161300), the online diagnostic functions of STEP 7, or by making an SIMATIC memory card using the Siemens customer support Web site that contains the firmware update. The S7-1200 System Manual documents these methods. If you close the Web browser while in the process of performing a firmware update from the Web server, you will be unable to change the operating mode of the CPU to RUN mode. If this situation happens, you must cycle power to the CPU to be able to change the CPU to RUN mode. |
Firmware Support Model
Siemens provides bug and security fixes only for the latest released firmware version. This means that Siemens only monitors the latest firmware version for security vulnerabilities. Siemens does not monitor “Backup only” firmware for security vulnerabilities.
Overview of article numbers and firmware versions of the CPU 1215C, DC/DC/DC, 14DI/10DO/2AI/2AO:
Note: The software is subject to export restrictions, a download is only available to registered users.
Article number | Firmware | Update with ... |
---|---|---|
6ES7215-1AG40-0XB0 | V4.5.2 | Third-party software - Licensing terms and copyright information
The information and the license terms in the Readme_OSS_V452_en_US file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.
Recommended for update: For a description, see below Update V4.5.2
|
V4.5.1 | Third-party software - Licensing terms and copyright information You can find the copyright information for third-party software contained in this product, particularly open source software, as well as applicable licensing terms of such third-party software in the Readme_OSS_V450_en_US file. Special information for resellers The information and the license terms in the Readme_OSS_V450_en_US file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.
Backup only: For a description, see below Update V4.5.1
SHA-256 checksum (Information on SHA-256) | |
V4.5.0 | Third-party software - Licensing terms and copyright information You can find the copyright information for third-party software contained in this product, particularly open source software, as well as applicable licensing terms of such third-party software in the Readme_OSS_V450_en_US file. Special information for resellers The information and the license terms in the Readme_OSS_V450_en_US file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.
Backup only: For a description, see below Update V4.5.0
Please note the behavior during the firmware update: 109799865 SHA-256 checksum (Information on SHA-256) | |
V4.4.1 | Third-party software - Licensing terms and copyright information You can find the copyright information for third-party software contained in this product, particularly open source software, as well as applicable licensing terms of such third-party software in the Readme_OSS_V441_en_US file. Special information for resellers The information and the license terms in the Readme_OSS_V441_en_US file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party. Backup only: For a description, see below Update V4.4.1
![]() ![]() | |
V4.4.0 | Third-party software - Licensing terms and copyright information You can find the copyright information for third-party software contained in this product, particularly open source software, as well as applicable licensing terms of such third-party software in the Readme_OSS_V440_en_US file. Special information for resellers Backup only: For a description, see below Update V4.4.0 | |
V4.3.1 | Third-party software - Licensing terms and copyright information You can find the copyright information for third-party software contained in this product, particularly open source software, as well as applicable licensing terms of such third-party software in the Readme_OSS_V430_en_US file. Special information for resellers Backup only: For a description, see below Update V4.3.1 | |
V4.2.3 | Third-party software - Licensing terms and copyright information You can find the copyright information for third-party software contained in this product, particularly open source software, as well as applicable licensing terms of such third-party software in the Readme_OSS_V423_en_US file. Special information for resellers Backup only: For a description, see below Update V4.2.3 | |
V4.2.1 | Third-party software - Licensing terms and copyright Special information for resellers Backup only: For a description, see below Update V4.2.1 | |
V4.2.0 | Backup only: | |
V4.1.3 | Backup only: | |
V4.1.2 | Backup only: For a description, see below Update V4.1.2 | |
V4.0.0 | Backup only: |
Update V4.5.2 |
---|
The S7-1200 CPU firmware update V4.5.2 replaces the V4.5.1 and corrects the following issues::
- Security corrections and improvements
- Corrections to CPU access protection and the Web server menu related to Web server user passwords
- Ability for CP modules to receive data after errors occur
- TSAP-ID addressing of rack and slot 0
- Correction to an issue where the FileReadC, FileWriteC, and FileDelete instructions could prevent a second download from the TIA Portal to the S7-1200
Update V4.5.1 |
---|
The S7-1200 CPU firmware update V4.5.1 replaces the V4.5.0 and corrects the following issues:
- Retentive memory is retained after a firmware upgrade from V4.x to V4.5.1. (see entry: 109799865)
- The SET_TIMEZONE instruction can be executed any number of times.
- You no longer need to power cycle after a firmware update to V4.3.x or older version.
Update V4.5.0 |
---|
The S7-1200 CPU firmware update V4.5.0 replaces the V4.4.1 and supports these key features:
- S7-1200 OPC UA enhancements:
- Server method calls (Remote Procedure Calls)
- Structure and Array data types
- Improved diagnostics
- New instructions:
- GetSMCInfo instruction retrieves information about the inserted SIMATIC memory card
- Compact Read/Write file instructions: FileReadC, FileWriteC and, FileDelete
- Open user communication: now supports TCON_Settings
- Web server: Supports modern API and certificate handling
- PROFINET support of Media Redundancy Protocol (MRP) functionality as a "Client" and as a "Manager" (CPU 1215C and CPU 1217C)
- Improved DataLog functionality including Sync timestamp field with the S7-1500
- Enhanced security:
- Use of X.509 certificates and TLS (Transport Layer Security) to enable secure PG/PC and HMI communication
- Protection of confidential PLC configuration data
- Enhanced encryption for the CPU access level passwords with a default setting of complete protection of the CPU
- Ability to use a SIMATIC memory card to set or change the Protection of confidential PLC configuration data password
- Increased retentive memory for S7-1200 CPUs from 10 Kbytes to 14 Kbytes
- Service Data via Data Record (TIA Portal)
Update V4.4.1 |
---|
The S7-1200 CPU firmware update V4.4.1 replaces the V4.4.0 and corrects the following issues:
- Corrects the number of allowed S7 routed connections with left-side modules
- When TIA downloads only hardware configuration, the OPC UA security policies are applied appropriately
- Corrects the OPC UA Structure sizes in OPC UA Binary Protocol
- Improves secure open user communication robustness
- Allows secure open user communication when using self-signed certificates
- Fixes sporadic DataLog corruption when downloading from the Web server
Update V4.4.0 |
---|
Key features supported by firmware update V4.4:
- OPC UA Server
- Open User Communication (OUC) updates:
- Support email with user file attachments (recipes and data logs) via TMAIL_C
- DNS name resolution via TMAIL_C
- Support DNS name resolution for TCP/UDP communication
- Updated instructions: SCATTER, SCATTER_BLK, GATHER and GATHER_BLK
- Motion Control: Updated MC_Reset (Confirm error) instruction can now acknowledge queued errors before the user program enables the axis.
- Webserver:
- Continued harmonization of standard Web pages between S7-1200 and S7-1500
- Support firmware updates of configured PROFINET IO devices or moduls
- Data log Download / Retrieve and Clear lets you:
- View a list of all data log on your PLC
- Download a data log from your PLC
- Delete a data log from your PLC
- Retrieve and clear a data log from your PLC
- User Files Browser
Required software: TIA Portal with STEP 7 V16 Basic or STEP 7 V16 Professional
Update V4.3.1 |
---|
The S7-1200 CPU firmware update V4.3.1 replaces the V4.3.0 and corrects the following issues:
- An interruption of a firmware update causes the PLC to become unrecoverable
- A communication freeze can happen when under a broadcast storm
Update V4.3.0 |
---|
New features in the V4.3 release:
- Secure Open User Communication (OUC)
- system support for SSL / TLS secured communication
- Certificate management for CPU
- Ability to load certificates created in STEP 7 to the S7-1200 CPU for Secure OUC
Required software: TIA Portal with STEP 7 V15.1 Basic or STEP 7 V15.1 Professional
Update V4.2.3 |
---|
CPU Firmware update V4.2.3 replaces CPU Firmware update V4.2.x
This update corrects the following:
- An issue by reading multidimensional array through user defined web pages
- The D_ACT_DP instruction behavior
- An issue with Prioritized Startup
- An issue when updating firmware from 4.1.3 to 4.2.1 when not using the firmware update card
Update V4.2.2 |
---|
CPU Firmware update V4.2.2 wasn't distributed. This version was used for introduction of CPU with FS > 07.
Update V4.2.1 |
---|
CPU Firmware update V4.2.1. replaces CPU Firmware update V4.2.0.
CPU firmware update V4.2.1 allows the S7-1200 CPU to accept a project download from STEP 7 V13 (TIA Portal V13) where the project includes high-speed counters (HSCs).
Update V4.2.0 |
---|
Key features supported by S7-1200 CPU firmware V4.2.0 include:
- Enhancements to the Web server
- New programming instructions including 2 new basic instructions and 24 extended instructions
- New communication capabilities
- Backup and restore of an online S7-1200 CPU and F-CPU from STEP 7
- New high-speed counter (HSC) capabilities
- Enhancements to capturing and loading an online DB snapshot
- Reduction of repeated security event entries in the diagnostics buffer
Required software: TIA Portal with STEP 7 V14 Basic or STEP 7 V14 Professional
NOTICE: S7-1200 CPUs with Functional Stand 05 (FS: 05) or later cannot be downgraded to firmware versions prior to V4.2.0.
Update V4.1.3 |
---|
CPU Firmware update V4.1.3 replaces CPU Firmware update V4.1.2.
S7-1200 FW V4.1.3 allows to execute motion function blocks in any OB.
Update V4.1.2 |
---|
Notice:
To ensure proper operation of motion control programs with S7-1200 FW V4.1.2, it must execute all motion function blocks from OB 1 or from blocks that OB 1 calls. To use motion control without this restriction, use FW V4.1.1.
If it isn't used motion control in the project, it can used FW V4.1.2.
S7-1200 CPU Firmware update V4.1.2 improves CPU program execution time of some instructions through targeted instruction optimization.
Update V4.1.1 |
---|
CPU Firmware update V4.1.1 replaces CPU Firmware update V4.1.0
This update corrects an issue with writing a Boolean value to a Motion Axis Technology Object DB (TO-DB) with the MC_WriteParam:
- In V4.1.0, upon execution, the MC_WriteParam correctly writes the value to the destination; however, the instruction overwrites the source byte. The first three bits of the source byte can be changed to "1" and the remainder of the byte is set to "0".
- In V4.1.1, the MC_WriteParam writes the Boolean value correctly to the destination, and does not clear the source byte.
Key features supported by S7-1200 CPU firmware V4.1.1 include:
- You can use configuration control (option handling) to define a maximum machine configuration including modules that you might not actually use during operation.
- The Web server now supports access through the IP address of selected CP (communications processor) modules in the local rack as well as through the IP address of the S7-1200 CPU.
- Enhanced motion functionality
- Period measurement using High-speed counters (HSC)
- Dynamic copy protection binding of program blocks with a mandatory password
- Enhanced PROFINET functionality, including support for shared devices and shared I-devices
- Several new programming instructions
- Increase in CPU work memory
Required software: TIA Portal with STEP 7 V13 SP1 Basic or STEP 7 V13 SP1 Professional
- German
- Spanish
- French
- Italian
- Chinese
Entry belongs to product tree folder(s):
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Basic Controller S7-1200 Central processing units Standard CPUs
- Automation Technology Products for specific requirements Automatision technology for extreme conditions SIPLUS extreme Industrial Automation Systems Controllers SIPLUS Basic Controller SIPLUS S7-1200 SIPLUS Central Processing Units SIPLUS Standard CPUs
- You have a technical question / problem: Ask the Technical Support
- You want to discuss in our forum and exchange experiences with other users
- You want to create CAx data for one or more products
- You would like to send us feedback on this Entry