×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 108866318, Entry date: 02/19/2015
(2)
Rate

SINUMERIK 840D sl: Mode selection using standard components

  • Entry
  • Associated product(s)

Description
By way of example it will be demonstrated how mode selection can be achieved with Performance Level PL d, Category 2 according to ISO 13849-1 or SIL 2 according to IEC 62061 using "standard" (i.e. non-safety-related) components of control systems.

Downloads

Content of Downloads

Download

Documentation 108866318_mode_selection_DOKU_V10_en.pdf ( 377 KB )
Calculation example
(Mode selection with IM.ssm, Mode selection.ssm, Mode selection.set)
108866318_en.zip ( 21 KB )

Last Changes
02/2015, first publication

Additional Keywords
motioncontrol_cnc_applications, SI-Funktionen, SI Functions

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.