×
Siemens Industry Online Support
Siemens AG
Entry type: Product note, Entry ID: 108994900, Entry date: 04/20/2015
(1)
Rate

Delivery Release for SIMATIC WinCC/SES V7.3 (Sequence Execution System)

  • Entry
  • Associated product(s)
WinCC/SES (Sequence Execution System) supplements SIMATIC WinCC V7.3 in the form of an option package. It is used for the sequential control of recipe and sequence-based processes.

WinCC/SES (Sequence Execution System) supplements SIMATIC WinCC V7.3 in the form of an option package. It is used for the sequential control of recipe and sequence-based processes.


Product Description

General:

  • WinCC/SES V7.3 (Sequence Execution System) is an option package for
    WinCC V7.3 for the sequential control of recipe and sequence-based processes.

  • WinCC/SES supplements SIMATIC WinCC V7.3 with these functions on the basis of STEP 7 V5.5 SP4, CFC V8.1, WinCC V7.3 incl. AS-OS Engineering V8.0 SP1, SIMATIC Net V7.1 SP6*1) SIMATIC WinCC Option User Archive.
    *1) or V12 SP2, depending on the operating system

  • WinCC/SES is particularly suitable for production plants where batching, mixing and material transport represent important processing steps.

  • WinCC/SES V7.3 is released for the following operating system platforms with respect to configuration:
Operating system Configuration Remarks
Windows 7  Professional Service Pack 1

 Enterprise Service Pack 1

 Ultimate Service Pack 1

 Standard installation

 32-Bit and 64-Bit

Windows Server 2008  Standard Service Pack 2  32-Bit
Windows Server 2008 R2  Standard Service Pack 1  64-Bit
  • WinCC/SES V7.3 is released for the following operating system platforms with respect to operation:
Operating system Configuration Remarks
Windows 7  Professional Service Pack 1

 Enterprise Service Pack 1

 Ultimate Service Pack 1

 Standard installation

 32-Bit und 64-Bit

Windows 8.1  Professional

 Enterprise

 Standard installation

 32-Bit and 64-Bit

Windows Server 2008  Standard Service Pack 2  32-Bit
Windows Server 2008 R2  Standard Service Pack 1  64-Bit
Windows Server 2012 R2  Standard  64-Bit

 

  • The software is released for the above listed operating systems in the language versions English (US), German, Spanish (traditional), Italian, French, Japanese, Chinese (simplified, PR of China)
  • WinCC/SES supports the following project types:

In a single-user system configuration and runtime are supported.
In a multi-user system configuration and runtime are supported as follows:
 

Project type Configuration Runtime
 Server yes yes
 Client ohne Projekt no yes
 Client mit Projekt no yes
 Engineering System yes yes
 Redundanter Server no no
 Web-Client no no

 

 

Ordering Information

Option WinCC/SES V7.3:

The WinCC/SES option is licensed on the basis of the number of sub-systems (Units) controlled with WinCC/SES.

Two licenses are available for WinCC/SES V7.3, which must be available on the server. The Units must be licensed for each station on which the SES-Control is to be displayed. 

a) One basic license for up to two sub-systems

b) One expansion license with which the basic license can be expanded by five sub-systems in each case.  
 

Designation Article Number
WinCC/SES V7.3 Sequence Execution System Basic Package  6AV6372-2DJ07-3AA0
WinCC/SES V7.3 Sequence Execution System Extension 5 Units  6AV6372-2BJ07-3BA0

 

 If you have further questions please contact your regional Siemens branch office.

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.