×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109037537, Entry date: 08/15/2018
(15)
Rate

SIMATIC FIELD PG M4 - current BIOS version

  • Entry
  • Associated product(s)
To achieve the best possible performance, stability and reliability for your SIMATIC FIELD PG, always use the latest BIOS version.

Information about the BIOS version
Details about the BIOS version are listed in the following table.

Warning
If BitLocker is enabled, before doing the BIOS update you should read the instructions in the "warning.txt" file in the "DATA\BIOS" directory! If you do not follow these instructions, you run the risk of data loss.

Download
The software is subject to export restrictions. Download is authorized only for registered users.

BIOS updates SIMATIC FIELD PG M4 
 

BIOS versionNotes and DownloadDate
V18.01.09 Registrierung notwendig  Version history (4,0 KB)2018-08-08
 Download unterliegt Exportcontrolle  V180109.zip (5,4 MB), SHA-256 checksum:
377f3fd57bc921f90ca70a29050f618e823ac32e1394bfd23cea0c63693a766b
V18.01.08 Registrierung notwendig  Version history (3,6 KB) 2018-04-05

 Download unterliegt Exportcontrolle  V180108.zip (5,4 MB), SHA-256 checksum:
2967b83b51750503c24ab122423cf0db256dad999d26b1cad6470300431ba5fc

V18.01.07

 Registrierung notwendig  Version history (3,2 KB) 
 Registrierung notwendig  V180107_Readme.txt (1 KB)

2017-12-20

 Download unterliegt Exportcontrolle  V180107.zip (5,4 MB), SHA-256 checksum:
30f69a67bc3051862d1aa059cf39e10c7da54c794af96c4263bfde313f139f00

V18.01.06

 Registrierung notwendig  Version history (2,5 KB)2017-06-06

 Download unterliegt Exportcontrolle  V180106.zip (5,4 MB), SHA-256 checksum:
c862757543fcdf15885ed18a2175149382b2703027d310d5de2389c38a03e201

V18.01.05 Registrierung notwendig  Version history (2,0 KB)2017-02-09

 Download unterliegt Exportcontrolle  V180105.zip (5,3 MB), SHA-256 checksum:
4e4d7090cb5cce15e77f6fcd2ba1d71b68d312b98bd3f21cb82677ba1787cc61

V18.01.04 Registrierung notwendig  Version history (1,7 KB)2015-11-04

 Download unterliegt Exportcontrolle  V180104.zip (5,3 MB), SHA-256 checksum:
b2d57ff1fcbe5a7706f8caef19cf819991440f679f45d7d04bb83aaba1890367

V18.01.03 Registrierung notwendig  Version history (1,3 KB)2014-04-17

 Download unterliegt Exportcontrolle  V180103.zip (5,4 MB), SHA-256 checksum:
a0e37e6dd3138b9923d996daac97f1bb40828bb835773f58b2ccc69088be0f54

Note
The BIOS update includes the "Update.txt" file. This file includes instructions on how to update the BIOS.

Information about SHA-256 is available in Entry ID 109483101.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit