×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109347377, Entry date: 03/10/2015
(7)
Rate

SIMOCODE ES V13 SP1 (TIA Portal)

  • Entry
  • Associated product(s)
The central software package for the configuration, commissioning, operation, and diagnosis of SIMOCODE pro.

SIMOCODE ES V13 is the central software package for the configuration, commissioning, operation, and diagnosis of SIMOCODE pro with PROFIBUS/PROFINET communication interface.
In addition to SIMOCODE ES Version 13, based on the Totally Integrated Automation Portal (TIA Portal) central engineering framework, the software continuously is available as version 2007 for all SIMOCODE pro basic units: 109480470

Licenses for SIMOCODE ES V12 are also suitable for SIMOCODE ES V13 SP1.

The software is based on the Totally Integrated Automation Portal (TIA Portal) central engineering framework and can be seamlessly integrated if additional TIA Portal-V13 SP1-based software such as STEP 7 and WinCC is present, thus providing the user with a consistent, efficient, and intuitive solution to all automation tasks.
But those using SIMOCODE ES V13 as standalone software will also enjoy its benefits. 

 

Three program versions
Users can choose between different versions of SIMOCODE ES: SIMOCODE ES Basic, SIMOCODE ES Standard, and SIMOCODE ES Premium. While SIMOCODE ES Basic is a powerful tool for commissioning or maintenance personnel, a greater functional scope and integrated graphics editor make SIMOCODE ES Standard and Premium perfect tools for engineers and project planners. Unlike the standard version, SIMOCODE ES Premium also allows parameterization and diagnosis via PROFIBUS/PROFINET. The display of all operating, service, and diagnostic data supplies meaningful information about the current state of the motor and the system at all times – everywhere in PROFIBUS/PROFINET.

Integrated graphics editor
The graphics editor is a part of SIMOCODE ES Standard and SIMOCODE ES Premium. It is based on the Continuous Function Chart (CFC) and adds a powerful tool to the parameterizing interface that enables easy parameterization of devices by Drag&Drop. Extremely compact documentation of all configured parameters is possible, as is the graphic online presentation of the configured device functions including all signal states during operation.
 
 

Trial License

The software comprises a trial license of SIMOCODE ES V13 Premium. The Licensee shall be granted the non-exclusive and non-transferable right to install the SW in one (1) Instance and to use it for validation purposes in the manner specified in the Order Data or CoL (see "Type of Use"). The period of usage is limited to 21 days and commences with the SW start-up, unless a different period of usage is specified in the Order Data or CoL. 

System requirements  

Operating system

Windows 7 32/64 Bit Professional/Ultimate/Enterprise (Service Pack 1)
Windows Server 2012 R2
Windows Server 2008 R2 (Service Pack 1)
Windows 8.1, 64 Bit Professional/Enterprise

Processor

3.3 GHz (Core i5-320M)

RAM

>= 8 GB

Monitor resolution

>= 15,6" Wide Screen Display (1920 x 1080)

Grafics cards

32 Mbyte RAM, 24-bit color intensity

Free space on hard disc

>= 300 GB SSD

CD-ROM-/DVD drive

DVD-ROM (only when installing from DVD)

Interface

Depends on PC cabel: serial (COM) or USB

PC cabel/parameterization cabel/connection cabel

Yes, USB

PROFIBUS interface

Optional, for parameterization and diagnostics through PROFIBUS

Ethernet interface

Optional, for parameterization and diagnostics through Ethernet/PROFINET

 

Installation notes

The software is offered in the form of the download file SIMOCODE_ES_V13.zip. After having unzipped the *.zip file, please read the file Readme.htm first and then run the program Start.exe.

 

Third-party software - Licensing terms and copyright information

You can find the copyright information for third-party software contained in this product, particularly open source software, as well as applicable licensing terms of such third-party software in the ReadMe_OSS file.

Special information for resellers

The information and the license terms in the ReadMe_OSS file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.

  ReadMe_OSS.htm (832,3 KB)

Download (also contains OSS source code)

  simocode_es_v13.zip (938,2 MB)

The Hardware Support Package “HSP0115 SIMOCODE pro V Modbus RTU“ for SIMOCODE ES V13 SP1 and
STEP 7 V13 SP1 is available for download.

Installing the HSP0115, the hardware catalog of SIMOCODE ES V13 or STEP 7 V13 SP1 can be updated with the
SIMOCODE pro V PN basic unit firmware version V1.2.

In addition, the hardware catalog of SIMOCODE ES V13 can be updated with the SIMOCODE pro V Modbus RTU basic unit.

The HSP is required for parameterization of the SIMOCODE pro basic units as follows:

  • SIMOCODE pro V MR (Modbus RTU)           3UF7012-1AB00-0 and 3UF7012-1AU00-0
  • SIMOCODE pro V PN, FW V1.2                    3UF7011-1AB00-0 and 3UF7011-1AU00-0

109476672

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.