×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 109422039, Entry date: 07/20/2017
(0)
Rate

How do you implement the IEC 60870-5 protocols with SIMATIC S7-1500?

  • Entry
  • Associated product(s)
IEC 60870-5 protocols with the SIMATIC S7-1500

Description
The IEC 60870-5 standard enables communication between devices and plants with telecontrol and station control technology from different manufacturers without any fundamental changes.
The very general description of the protocol standard makes it necessary to split the IEC 60870-5 series of standards into separate sections:

  • IEC 60870-5-101: Application-oriented standard for telecontrol tasks (serial communication)
  • IEC 60870-5-102: Basic functions for counter value transfer
  • IEC 60870-5-103: Standard for protection signal transfer (in switchgear)
  • IEC 60870-5-104: Application-oriented standard for telecontrol tasks in IP networks

If you want to implement the IEC 60870 protocols with the SIMATIC S7-1500, then you need an S7-1500 CPU and the SIPLUS RIC libraries with the corresponding SIMATIC 7 Memory Card.

The release is done via the SIMATIC 7 Memory Card included in the delivery package. A certificate with the release of the protocols is supplied:

  • IEC 60870-5-101 (Master and Slave): Serial communication
  • IEC 60870-5-103 (Master): Serial transfer for protections devices (SIPROTEC, for example)
  • IEC 60870-5-104 (Master and Slave): Ethernet (TCP/IP)

The following article numbers are available:

  • 6AG6003-8CF00-0LE0
    SIPLUS RIC library for SIMATIC S7-15xx consisting of:
    SIMATIC SMC 12MB
    CD (Software and Documentation)
    Runtime License
  • 6AG6003-7CF00-0LF0
    SIPLUS RIC library for SIMATIC S7-15xx consisting of:
    SIMATIC SMC 24MB
    CD (Software and Documentation)
    Runtime License
  • 6AG6003-7CF00-0LL0
    SIPLUS RIC library for SIMATIC S7-15xx consisting of:
    SIMATIC SMC 256MB
    CD (Software and Documentation)
    Runtime License
  • 6AG6003-7CF00-0LP0
    SIPLUS RIC library for SIMATIC S7-15xx consisting of:
    SIMATIC SMC 2GB
    CD (Software and Documentation)
    Runtime License
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit