×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109474410, Entry date: 10/09/2018
(37)
Rate

Configuration of SINAMICS G180 frequency converters in PCS 7

  • Entry
  • Associated product(s)
For the seamless integration of the SINAMICS G180 frequency converter in the SIMATIC PCS 7 process control system, Siemens offers a new channel block that provides the appropriate motor function in combination with the motor blocks of the Advanced Process Library (APL). The configuration of the drives as well as the operator control and monitoring takes place in the familiar PCS 7 environment.

The present application example describes the procedure to configure and assign parameters to the SINAMICS G180 frequency converter in PCS 7.
We provide the solution template which is based on the standard functions of the Advanced Process Library (APL) and leads to a significant reduction of your engineering costs, especially during initial integration. The solution shown can be used both for new configurations and for integration into existing projects.
The connection of the SINAMICS G180 is carried out with the APL channel block FbDrive and the motor-specific frame 1 or 20.
  
Core Content
The example for the SINAMICS G180 frequency converter is fully configured using a predefined Solution Template.
The focus points are:

  • Integration of the Solution Template
  • Hardware configuration
  • CFC engineering
  • Assigning parameters to the frequency converter by means of the Inverter Management Software (IMS)

Validity
This application example is valid for PCS 7 V9.0 SP1 and PCS 7 V8.2, in each case with the Advanced Process Library.
  
Documentation, Example Project and GSD Files

SIMATIC PCS 7 V9.0 SP1
 Documentation (1,9 MB)
 Registrierung notwendig Solution Template V9.0 (1,3 MB)

SIMATIC PCS 7 V8.2
  Documentation (2,4 MB)
 Registrierung notwendig  Example Project, PCS 7 V8.2 (124,7 MB)

GSD files
 Registrierung notwendig  GSD file „SINAMICS G180“ (2,9 KB)
 Registrierung notwendig  GSD file „PROFIdrive VIK-NAMUR“ (3,4 KB)
  
Last changes
Update to PCS 7 V9.0 SP1

Additional Keywords
Loher, Dynavert


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit