×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109475014, Entry date: 01/10/2019
(11)
Rate

Recommended Security Settings for IPCs in the Industrial Environment

  • Entry
  • Associated product(s)
This entry shows you the recommended security settings of the IPCs required for controlling your machines and plants. These settings need to meet the highest security and reliability requirements in industrial environments.

The Windows operating system provides extensive options of configuring an IPC. The measures suggested in this entry increase the IT security of the operating system as well as the availability. Important tools are the group policies where various settings can be made.

Solution
In this configuration example, recommendations on the required settings are given in order to minimize risks for IPCs in the industrial environment. It is differentiated here between IPCs without network connection (“stand-alone mode”) or the additional settings necessary for IPCs with network access.


Downloads Windows 7
  Security Settings IPCs (2,9 MB)

Download Windows 10
  Security Settings IPCs (3,1 MB)

Last Changes
First publication

Additional Keywords
Local Group Policy Editor, Microsoft Management Console, security, malware, malware program, hacker attack, manipulation, configuration, system configuration, access rights, unauthorized

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit