×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109475044, Entry date: 01/15/2019
(34)
Rate

SINAMICS Blocks DriveLib for the control in the TIA Portal

  • Entry
  • Associated product(s)
Here you can find the DriveLib for the control of SINAMICS S/G converter systems with SIMATIC S7-300/400/1200/1500 in the TIA Portal.

The objective of the standard "Communication blocks for SIMATIC S7-300/400/1200/1500" blocks is the simple implementation of a cyclic or acyclic communication connection between a SIMATIC S7-300/400/1200/1500 controller and an axis of a SINAMICS S/G converter system.  

Downloads
Documentation for version V14 / V14 SP1 / V15 / V15.1  SINAMICS_blocks_TIAP_V14_052019_EN.pdf (3,0 MB)
 
 

DriveLib V521 for SIMATIC STEP 7 Professional V15.1 (Important update for the version V52!)

Additional, if Startdrive V15.1 Upd 1 (Option Package) is not installed.

DriveLib Version 521  Registrierung notwendig  109475044_drivelib_TIA15.1_V521.zip (4,4 MB) 
SHA-512 ckecksum:  Registrierung notwendig  drivelib_TIA15.1_V521_sha512zip.txt (1 KB) 
 

DriveLib V51 for SIMATIC STEP 7 Professional V15

Additional, if Startdrive V15 (Option Package) is not installed.

DriveLib Version 51 Registrierung notwendig  109475044_drivelib_TIA15_V51.zip (4,4 MB)
 

DriveLib V50 for SIMATIC STEP 7 Professional V14 / V14 SP1

Additional, if Startdrive V14 V14 SP1 (Option Package) is not installed.

Hint:
This download is an update of the Startdrive V14

DriveLib version. Recommendation: Please installe this download. 

DriveLib Version 50 Registrierung notwendig  109475044_drivelib_TIA14_V50.zip (5,5 MB)
 

Note

The latest versions of the SINAMICS Startdrive can be downloaded under 109760845 

Additional search terms

FB284, FB285, FB286, blocks, SINA_POS, SINA_SPEED, SINA_PARA

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.