×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109475772, Entry date: 05/22/2015
(2)
Rate

New PROFIBUS interface module for ET 200M, PA Link and Y-Link

  • Entry
  • Associated product(s)
In connection with SIMATIC PCS 7 systems, starting at the end of May, the PROFIBUS interface module IM 153, article numbers 6ES7153-2BA82-0XB0 and 6ES7153-2BA02-0XB0, will be substituted with successor modules (article numbers 6ES7153-2BA70-0XB0 and 6ES7153-2BA10-0XB0).

This product replacement also affects the combination product/bundles such as PA Link, Y-Link and I/O subsystems for ET 200M in addition to the individual products mentioned.

Note:

This product note is related to the product announcement from 11.11.2014: 104981189

Product overview

The following table shows the previously used products and their replacement/successor products.

 

Phased-out product
 Replacement/successor product
NameArticle numberNameArticle number
IM 153-2 High Feature Outdoor for PA Link and Y-Link6ES7153-2BA82-0XB0IM 153-2 High Feature Outdoor for ET 200M, PA Link and Y-Link6ES7153-2BA70-0XB0
IM 153-2 High Feature for ET 200M6ES7153-2BA02-0XB0
Y-Link with 2x IM 153-2 High Feature Outdoor6ES7197-1LA11-0XA0Y-Link with 2x IM 153-2 High Feature Outdoor 6ES7197-1LA12-0XA0
Y-Link with 2x IM 153-2 High Feature6ES7197-1LA04-0XA0
I/O subsystem for ET 200M with 1x IM 153-2 High Feature (6ES7153-2BA02-0XB0);up to 8 I/O modules6ES7654-0XX08-1XA0I/O subsystem for ET 200M with 1x IM 153-2 High Feature Outdoor (6ES7153-2BA70-0XB0); up to 8 I/O modules 6ES7654-0XX10-1XA0
I/O subsystem extended for ET 200M with 1x IM 153-2 High Feature (6ES7153-2BA02-0XB0); up to 12 I/O modules 6ES7654-0XX08-1XB0I/O subsystem extended for ET 200M with 1x IM 153-2 High Feature Outdoor (6ES7153-2BA70-0XB0); up to 12 I/O modules 6ES7654-0XX10-1XB0
IM 153-2 High Feature for ET 200M6ES7153-2BA02-0XB0 IM 153-2 High Feature for ET 200M 6ES7153-2BA10-0XB0 

The successor, which is compatible as a spare part, can be used on the current ET 200M, PA Link and Y-Link bus modules instead of the phased-out interface module.

Current bus modules:

  • BM PS/IM for ET 200M and PA Link, article number 6ES7195-7HA00-0XA0
  • BM IM/IM for ET 200M, PA Link and Y-Link, article number 6ES7195-7HD80-0XA0
  • BM IM/IM for ET 200M (redundant connection), article number 6ES7195-7HD10-0XA0
 
Configuration information
  • The successor modules can be configured the same way as the phased-out modules.
  • The previous configuration is retained when the modules are exchanged.
  • The interface module, article number 6ES7153-2BA70-0XB0, can no longer be operated on the bus module, article number 6ES7195-7HE80-0XA0 (see also entry 104981189)
  • The interface module, article number 6ES7153-2BA10-0XB0, can no longer be operated on the bus module, article number 6ES7195-7HD00-0XA0 (see also entry 95848616).
  • If the interface modules IM 153-2 which are used redundantly have to be identical, this means the article number, product and firmware versions have to match.
 
Documentation

You can find additional information in the following manuals:
  • Manual "SIMATIC Distributed I/O Device ET 200M" 1142798 
  • Operating instructions "SIMATIC Bus Links DP/PA Coupler, Active Field Distributors, PA Link and Y-Link" 1142696
  • Product information "SIMATIC Bus Links supplements to the operating instructions DP/PA Coupler, Active Field Distributors, ..."   105657140