×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109476154, Entry date: 11/21/2018
(8)
Rate

SITOP Library for SIMATIC PCS 7

  • Entry
  • Associated product(s)
SITOP Library for SIMATIC PCS 7 V8.1 with SP1, SIMATIC PCS 7 V8.2, SIMATIC PCS 7 V9.0 and SIMATIC PCS 7 V9.0 with SP1

Description:
The extended SITOP Library V3.2 for SIMATIC PCS 7 is now available for download.

The new range of functions includes the support of

  • new firmware version V1.4.0 for the power supply system SITOP PSU8600, the expansion modules CNX8600 and buffer modules BUF8600
  • new UPS module SITOP UPS8600 (6EP4197-8AB00-0XY0) for buffering power outages up to hours

  • new battery module SITOP BAT8600 Pb (6EP4145-8GB00-0XY0), 380 Wh with lead (Pb)-accumulators

  • new battery module SITOP BAT8600 LiFePO4 (6EP4143-8JB00-0XY0), 264 Wh with lithium iron phosphate (LiFePO4) accumulators


The existing range of functions includes the support of

  • SITOP PSU8200: 1 and 3-phase 24 V DC power supplies
  • SITOP PSE202U: Redundancy module for decoupling of SITOP PSU8200
  • SITOP PSE200U: Selectivity module for supervision of 24 V DC branches
  • SITOP PSU8600: 3-phase power supply system with Ethernet/PROFINET interface
  • SITOP UPS1600: Uninterruptable DC power supply (DC UPS) with signalling contact
  • SITOP UPS1600: Uninterruptable DC power supply (DC UPS) with Ethernet/PROFINET interface


SETUP installs the library “SITOP APL” with the AS blocks and the CFC-Template and in addition all the faceplates on the basis of the APL standard (block icons, group displays) required for the operation and monitoring of SITOP UPS1600 and SITOP PSU8600. Additionally the required XML files for the control of the CFC function generate module drivers and the online help is installed. Moreover the block library contains CFC templates for the integration of the SITOP products with signalling contact, like add-on modules SITOP PSE200U and SITOP PSE202U for instance.

Hardware requirements:
The requirements of STEP 7 and WinCC apply for the installation.
Please also observe the notes available in the file   Registrierung notwendig  P7TOP32B.rtf (12,0 KB)
(already contained in the download in the following path \_Product_Information\P7TOP32B.rtf).

Software requirements:
The library supports the following versions of SIMATIC PCS 7:

  • SIMATIC PCS 7 V8.1 with SP1
  • SIMATIC PCS 7 V8.2
  • SIMATIC PCS 7 V9.0
  • SIMATIC PCS 7 V9.0 with SP1

Please also observe the notes available in the file Registrierung notwendig  P7TOP30A.rtf (324,2 KB)
(already contained in the download in the following path \_Product_Information\P7TOP32B.rtf).

Installation notes / Integration:
The SITOP Library V3.2 for SIMATIC PCS 7 V8.1 with SP1, SIMATIC PCS 7 V8.2, SIMATIC PCS 7 V9.0 and SIMATIC PCS 7 V9.0 with SP1 is offered in the form of the download file "SITOP_PCS7_Application_Example_V32.zip“. 

Please exit all applications prior to starting the installation.
After having unpacked the *.zip file, please start the program "Setup.exe".
Please also observe the installation and application notes available in the file  Registrierung notwendig  P7TOP32B.rtf (12,0 KB)
(already contained in the download in the following path \_Product_Information\P7TOP32B.rtf).

Download:

 Registrierung notwendig  SITOP_PCS7_Application_Example_V32.zip (153,1 MB) 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.