×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109476175, Entry date: 04/23/2015
(1)
Rate

Soft Starter 3RW44 PCS 7 Library V8.0+SP1 / V8.1 Update

  • Entry
  • Associated product(s)
The Soft Starter 3RW44 PCS 7 Library V8.0+SP1 / V8.1 Update is available for download.

Software requirements:

  • For Soft Starter 3RW44 PCS 7 Library V8.0 + SP1
    The Soft Starter 3RW44 PCS 7 Library V8.0 + SP1 requires at least SIMATIC PCS 7 V8.0 + SP1 & Advanced Process Library V8.0 SP2.
    The Soft Starter ES Premium Software is required for integrating the 3RW44 via Object Manager (OM) as an S7-Slave
  • For Soft Starter 3RW44 PCS 7 Library V8.1
    The Soft Starter 3RW44 PCS 7 Library V8.1 requires at least SIMATIC PCS 7 V8.1.
    The Soft Starter ES Premium Software is required for integrating the 3RW44 as an S7-Slave.

 

Hardware requirements:

Please refer to the „Readme“ file.

 

What is new in Soft Starter 3RW44 PCS 7 Library V8.0 + SP1?

  1. Support of Soft Starter PROFINET device.
    The

    following functionalities are supported in SP1, for PROFINET devices
    - New diagnostic messages related to FW update and Energy saving functions has been added.
    - Log book data shall be read upon ‘ReadData’ request instead of cyclic update.
    - Logbook entries are displayed for each entry along with Time stamp <HH:MM:SS>
    - Module drivers for PROFINET device are updated in the objects and action lists for the driver wizard of CFC.

  2. Read/Write record error status is displayed at output parameters RdErrStat/ WrErrStat.

  3. Two reserve variables (“ReserveIn” and “ReserveOut”) have been added in all of the function blocks for maintenance purpose to avoid the interface changes in future releases.

 

Installation / Integration notes:

Detailed information about the integration can be found here:    EN__PCS7_V8_Update_Integration.pdf (491,3 KB)

Third-party software - Licensing terms and copyright information

You can find the copyright information for third-party software contained in this product, particularly open source software, as well as applicable licensing terms of such third-party software in the ReadMe_OSS_V8.0 und ReadMe_OSS_V8.1 file.

Special information for resellers

The information and the license terms in the ReadMe_OSS_V8.0 und ReadMe_OSS_V8.1 file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.

  ReadMe_OSS_V8.0.zip (13,2 KB)
  ReadMe_OSS_V8.1.zip (13,2 KB)

 

Download

 Download unterliegt Exportcontrolle  SS_PCS7_V80SP1_V81.zip (691,2 MB)
Note: The software is subject to export restrictions. The download is only available to registered users

  SSreadme.htm (323,2 KB)

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit