×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109476354, Entry date: 03/03/2016
(3)
Rate

Delivery release for SINAMICS G120 Power Modules PM240-2 FSD, FSE and FSF

  • Entry
  • Associated product(s)
Effective immediately, SINAMICS G120 PM240-2 FSD, FSE and FSF Power Modules for voltages 3AC200 V, 3AC 400 V and 3AC 690 V are available; the delivery release has been issued.

Update 10/2016: Options have been adapted

Update 03/2016: Delivery release SINAMICS PM240-2 FSF

SINAMICS PM240-2 frame size FSF has been released for delivery.

Brief description of the product and its highlights

The SINAMICS PM240-2 frame sizes FSD, FSE and FSF replace the previous SINAMICS Power Modules (3AC 400 V) PM240 FSD, FSE and FSF. They also extend the application area of the SINAMICS G120 to 200 V line supplies (3AC 200 V) and 500 V to 690 V line supplies. The new SINAMICS Power Module generation offers high power density in every frame size coupled with a smaller housing volume and can be connected directly in series without derating. For example, the FSD frame size of the SINAMICS PM240-2 is 1/4 narrower than the FSD frame size of the SINAMICS PM240 and covers a higher power range, now 37 kW Low Overload (LO) rather than 30 kW (PM240). The optimized connections (line and motor side) also simplify installation and maintenance work.


SINAMICS PM240-2 FSD with CU240E-2 PN-F and IOP

Customer benefits and technical details

Highlights

The new SINAMICS Power Modules set themselves apart as a result the following features:

Feature

Customer benefits

New voltage versions

The SINAMICS PM240-2 FSD and FSE support the following voltage versions:

  • 3AC 200 … 240 V (11 to 55 kW)
  • 3AC 380 … 480 V (18.5 to 132 kW)
  • 3AC 500 … 690 V (11 to 132 kW)

High power density

  • Higher power ratings in smaller devices

Side-by-side mounting without derating

  • Cost reduction through space saving in the control cabinet

Optimized connection area

  • Line, motor and braking resistor

Optimized fan

  • With this hardware version, we are introducing a fan that is controlled depending on the actual requirement.
  • Removal without requiring tools

Integrated filter A

  • Same footprint for filtered and unfiltered devices in the FSD, FSE and FSF frame sizes

Increased environmental conditions

  • Increased protection: Avoiding failures caused by pollution

Long motor cable lengths

  • Long motor cables without output reactor up to:
    • Shielded: 300 m
    • Unshielded: 450 m

Line reactor not required

  • Cost savings plus less space required in the control cabinet


Technical data

Feature

Degree of protection

  • IP20/UL open type

Power (low overload LO)

  • 11 …55 kW (3AC 200 V)
  • 18.5 …132 kW (3AC 400 V)
  • 11 …132 kW (3AC 690 V)

Rated output current Irated1.2

  • 40 … 178 A (3AC 200…240 V)
  • 38 …250 A (3AC 380…480 V)
  • 14… 142 A (3AC 500…690 V)

Line voltage

  • 3AC 200 … 240 V -/+10% (-20% <1 min)
  • 3AC 380 … 480 V -/+10% (-20% <1 min)
  • 3AC 500 … 690 V -/+10% (-20% <1 min)

Line frequency

  • 47 … 63 Hz

Overload capability (low overload LO) for FSD - FSF

  • 1.5 x rated output current (150%) for 3 seconds plus
  • 1.1 x rated output current (110%) for 57 seconds plus
  • 1.0 x rated output current (100%) during 240 seconds within a cycle time of 300 seconds

Overload capability (high overload HO) for FSD - FSF

  • 2.0 x rated output current (200%) for 3 seconds plus
  • 1.5 x rated output current (150%) for 57 seconds plus
  • 1.0 x rated output current (100%) during 240 seconds within a cycle time of 300 seconds

1) Further details about the load cycles are contained in the product documentation.
2) The rated output current Irated is based on the duty cycle for low overload (LO). These current values are applicable for 200 V, 400 V or 690 V.

Frame size

The frame size is the key highlight of the new SINAMICS PM240-2 Power Modules. The following diagram shows the comparison to the previous SINAMICS PM240 3AC 400 V Power Modules. The Power Modules have been optimized to achieve a narrow design to address requirements of smaller electrical cabinets. In conjunction with the ability to mount them side-by-side without any derating, operation without line reactor saves a significant amount of space in the control cabinet.


SINAMICS PM240-2 400 V | SINAMICS PM240 400 V, alle Leistungsangaben in Low Overload (LO)


SINAMICS PM240-2 400 V | SINAMICS PM240 400 V, all power data for low overload (LO)

Dimension data



Frame size

Clearances (mm)

Weight

Width

Height

Depth with

in kg

Total

Shield plate, top

Power Module

Shield plate, bottom

CU240*)

FSD

200

707.5

83.5

472

152

237

16 … 18.5

FSE

275

850

122.5

551

177

237

26 … 27.5

FSF305110714270825735757 ... 65

*) With a BOP-2 or a blanking cover, plus 11 mm. With an IOP, plus 22 mm.

Additional dimension data can be taken from the SINAMICS PM240-2 Hardware Installation Manual.

Order data

3AC 200 … 240 V

Rated power

Rated output current

Article number

Frame size

kW (LO)

kW (HO)

Hp

Irated1 in A

11

7.5

15

42

6SL3210-1PC24-2UL0

FSD

15

11

20

54

6SL3210-1PC25-4UL0

18.5

15

25

68

6SL3210-1PC26-8UL0

22

18.5

30

80

6SL3210-1PC28-0UL0

FSE

30

22

40

104

6SL3210-1PC31-1UL0

37

3050130 new

6SL3210-1PC31-3UL0

FSF
453760154 new

6SL3210-1PC31-6UL0

554560178 new

6SL3210-1PC31-8UL0

3AC 380 … 480 V

Rated power

Rated output current

Article number

Frame size

kW (LO)

kW (HO)

Hp

Irated1 in A

18.5

15

25

38

6SL3210-1PE23-8■L0

FSD

22

18.5

30

45

6SL3210-1PE24-5■L0

30

22

40

60

6SL3210-1PE26-0■L0

37

30

50

75

6SL3210-1PE27-5■L0

45

37

60

90

6SL3210-1PE28-8■L0

FSE

55

45

75

110

6SL3210-1PE31-1■L0

7555100145 new6SL3210-1PE31-5■L0FSF
9075125178 new

6SL3210-1PE31-8■L0

11090150205 new

6SL3210-1PE32-1■L0

132110200250 new

6SL3210-1PE32-5■L0

Integrated line filter

Unfiltered U

Class A

A

3AC 500 … 690 V

Rated power

Rated output current

Article number

Frame size

kW (LO)

kW (HO)

Hp

Irated1 in A

11

7.5

10

14

6SL3210-1PH21-4■L0

FSD

15

11

15

19

6SL3210-1PH22-0■L0

18.5

15

20

23

6SL3210-1PH22-3■L0

22

18.5

25

27

6SL3210-1PH22-7■L0

30

22

30

35

6SL3210-1PH23-5■L0

37

30

40

42

6SL3210-1PH24-2■L0

45

37

50

52

6SL3210-1PH25-2■L0

FSE

55

45

60

62

6SL3210-1PH26-2■L0

75557580 new

6SL3210-1PH28-0■L0

FSF
9075100100 new

6SL3210-1PH31-0■L0

11090100115 new

6SL3210-1PH31-2■L0

132110125142 new

6SL3210-1PH31-4■L0

Integrated line filter

Unfiltered U

Class A

A

1) The rated output current Irated is based on the duty cycle for low overload (LO). These current values are applicable for 200 V, 400 V or 690 V.

The new generation of SINAMICS PM240-2



SINAMICS PM240-2 in frame sizes FSD, FSE and FSF

Supply voltage / rated power (LO)

Frame size

FSD

FSE

FSF
3AC 200 … 240 V

11 …18.5 kW

22…30 kW

37 … 55 kW
3AC 380 … 480 V

18.5 … 37 kW

45 … 55 kW75 ... 132 kW

3AC 500 … 690 V

11 … 37 kW

45 … 55 kW

75 ... 132 kW

Maximum permissible motor cable lengths

Frame size

Compliance with EMC limit values, Category C23

SINAMICS PM240-2 without additional output option

SINAMICS PM240-2 with 2 output reactors in series2
ShieldedUnshieldedShieldedUnshieldedShieldedUnshielded

FSD

150 m C2 (200/400 V)

100 m C2 (690 V1)

-

200 m

300 m350 m525 m

FSE

150 m C2 (200/400 V)

100 m C2 (690 V1)

-

200 m

300 m350 m525 m
FSF

150 m C2 (200/400 V)

150 m C3 (690 V)

-300 m450 m525 m800 m

The following general conditions must be complied with when using 2 output reactors connected in series:

  • Only rated pulse frequency or lower is permissible
  • Maximum output frequency 150Hz
  • (1) Operation with two reactors has not been released for 3AC 500 ... 690 V FSD to FSE
  • (2) When using an output reactor, the cable lengths are not extended (refer to the manual for reactor properties/attributes)
  • (3) Precondition is the use of a filtered Power Module

Accessories

Assignment of output reactors and dv/dt filters

Frame size

Rated power (LO) [kW]

Output reactor

Article number

dv/dt filter

Article number

3AC 200 … 240 V
D116SE6400-3TC07-5ED0-
156SE6400-3TC07-5ED0-
18.56SE6400-3TC07-5ED0-

E

226SE6400-3TC14-5FD0-
306SE6400-3TC14-5FD0-
F376SE6400-3TC14-5FD0-
456SE6400-3TC14-5FD0-
556SE6400-3TC14-5FD0-
3AC 380 … 480 V
D18.56SE6400-3TC07-5ED0-
226SE6400-3TC07-5ED0-
306SE6400-3TC07-5ED0-
376SE6400-3TC07-5ED0-
E456SE6400-3TC14-5FD0-
556SE6400-3TC14-5FD0-
F756SE6400-3TC14-5FD0-
906SE6400-3TC14-5FD0-
1106SL3000-2BE32-1AA0-
1326SL3000-2BE32-6AA0-
3AC 500 … 690 V

D

116SL3000-2AH31-0AA0 1)6SL3000-2DH31-0AA0
156SL3000-2AH31-0AA0 1)6SL3000-2DH31-0AA0
18.56SL3000-2AH31-0AA0 1)6SL3000-2DH31-0AA0
226SL3000-2AH31-0AA0 1)6SL3000-2DH31-0AA0
306SL3000-2AH31-0AA0 1)6SL3000-2DH31-0AA0
376SL3000-2AH31-0AA0 1)6SL3000-2DH31-0AA0
E456SL3000-2AH31-0AA0 1)6SL3000-2DH31-0AA0
556SL3000-2AH31-0AA0 1)6SL3000-2DH31-0AA0
F756SL3000-2AH31-0AA06SL3000-2DH31-0AA0
906SL3000-2AH31-0AA06SL3000-2DH31-0AA0
1106SL3000-2AH31-5AA06SL3000-2DH31-5AA0
1326SL3000-2AH31-5AA06SL3000-2DH31-5AA0

1) Operation with two reactors has not been released for 3AC 500...690 V FSD and FSE The use of one reactor, for example for use with an IT line system has been released (please refer to the manual for more information).

General conditions for using output reactors:

  • Only rated pulse frequency or lower is permissible
  • Maximum output frequency 150Hz

New generation of braking resistors

The assignment of the new generation of braking resistors for SINAMICS PM240-2 FSD, FSE and FSF

The shield plates (line and motor side) for frame sizes FSD, FSE and FSF are included with the SINAMICS Power Modules.

Tools/documentation

Details on the tools and documentation will be provided with the sales release.

Additional information

You can find the UL certificate here:

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit