×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 109476584, Entry date: 06/08/2015
(0)
Rate

Which labeling sheets can you use for the 30mm-wide fail-safe ET 200S IO module?

  • Entry
  • Associated product(s)

With article number 6ES7193-4BB00-0AA0 you receive 10 yellow labeling sheets DIN A4.

Each labeling sheet consists of 60 labeling strips for 15mm-wide modules.

You have to use two (connected) labeling strips for the 30mm-wide, fail-safe ET 200S IO modules. There are no specific labeling sheets for the 30mm-wide, fail-safe ET 200S IO modules.