×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109476801, Entry date: 09/21/2018
(9)
Rate

Controlling several fans (ebm-papst) using the SIMATIC S7-1200 via Modbus RTU

  • Entry
  • Associated product(s)
This application example describes how to connect your EC fans from ebm-papst to a SIMATIC S7-1200 via Modbus RTU and how to monitor and control it from an operator panel.
ebm-papst offers a varied product range of Green Tech EC fans for virtually any application.
These fans are equipped with an integrated RS485 interface and will be connected to a SIMATIC PLC via Modbus RTU, monitored and controlled.

Solution
A SIMATIC S7-1200 CPU with firmware >= V4.2.1 is used as the controller.
It exchanges the motor data with the ebm-papst fans sequentially using the serial communication board CB 1241 RS485 via the Modbus RTU data protocol.
To operate and monitor the motor data, a SIMATIC HMI KTP900 BASIC (or its simulation in the TIA Portal) is used.
Configuration is performed with STEP 7 V15.1.


Display 01

 

Advantages
This application example offers the following advantages:
  • Input and output of the parameters with the correct unit and meaning through the KTP900 Basic PN operator panel
  • Sequential cyclic reading of the key input registers of all fans
  • Overview of all fans (default: 4) with bar graph display of the current modulation level
  • Automatic retrieval of the most common holding registers after selection and subsequent editing of all fans
  • Collective retrieval of device-specific input registers and non-writable holding registers of all fans upon request
  • Access to the register of each fan via the control program
  • Communication can be expanded to up to 32 fans

Downloads
Current version 2.0 for controlling several fans
  Documentation V2.0 (2,9 MB)
 Registration required  TIA Portal V15.1 project V3.0 for S7-1200 from firmware V4.2.1 (2.8 MB)

Additional Information
How can you read input words in the address range from 9999 to 65535 with the SIMATIC S7-1200 via Modbus RTU? 
How do you establish a MODBUS-RTU communication with STEP 7 (TIA Portal) for the SIMATIC S7-1200?
Updates for STEP 7 V15 and WinCC V15
Firmware updates for SIMATIC S7-1200 CPUs
Manual: SIMATIC S7-1200 Automation system
Ebm-papst website


Last changes
Update TIA Portal V15.1

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit