×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109477200, Entry date: 06/29/2015
(3)
Rate

SIMATIC IPC DiagMonitor V4.5 (software) now available

  • Entry
  • Associated product(s)
The new version of the SIMATIC IPC DiagMonitor V4.5 signaling and diagnostic software is now available for delivery.

NEW: SIMATIC IPC DiagMonitor V4.5 also supports the following new SIMATIC IPCs generation:

  • SIMATIC IPC627D
  • SIMATIC IPC677D
  • SIMATIC IPC827D
  • SIMATIC IPC647D
  • SIMATIC IPC847D
  • SIMATIC IPC547E

  • SIMATIC IPC547G



Note the respective sales and delivery release of the devices.

The SIMATIC IPC DiagMonitor V4.5 is compatible with all SIMATIC IPC DiagMonitor V4 versions, which means an update in operation with other SIMATIC IPC DiagMonitor V4.x versions to the current version is not necessary.

Use of the SIMATIC IPC DiagMonitor signaling and diagnostic software permits early detection of possible faults in SIMATIC IPCs. Comprehensive and flexible options for communicating PC fault messages to operating personnel make it possible to avoid plant shutdowns or reduce downtimes.

SIMATIC IPC DiagMonitor

  • Monitors critical PC states in SIMATIC IPC (hard disk, RAID, CF card, CFast, SSD, fan, temperature, CMOS battery voltage, system status)
  • Signals detected errors as well as freely selectable service intervals
  • Communicates this information locally or remotely via SNMP, OPC, LAN, e-mail and text message (phone)
  • Acts through adjustable PC restart in case of watchdog alarm and execution of batch programs and executable files
  • Logs all events in the Windows EventLog and optionally the measured temperature/fan data in a measured data file
  • Supports monitoring of networked SIMATIC Industrial PCs

Ordering data
The new SIMATIC IPC DiagMonitor is:

  • available as individual product:

    SIMATIC IPC DiagMonitor V4.5
    single license

    6ES7648-6CA04-5YX0

  • as SIMATIC IPC configurator option (Intranet, Mall)

Use

Software requirements for SIIMATIC IPC to be monitored

Microsoft Windows XP Professional SP3, 32-bit, Internet Explorer 8 and higher

Microsoft Windows Server 2003 R2, 32-bit, Internet Explorer 8 and higher

Microsoft Windows Server 2008, 32-bit, Internet Explorer 8 and higher
Microsoft Windows Server 2008 R2, 64-bit
Microsoft Windows Embedded Standard 2009 (SIMATIC IPC configuration)
Microsoft Windows Embedded Standard 7, 32-bit (SIMATIC IPC configuration)

Microsoft Windows Embedded Standard 7, 64-bit (SIMATIC IPC configuration)

Microsoft Windows 7 Ultimate, 32-bit

Microsoft Windows 7 Ultimate, 64-bit

Microsoft Windows 2012 R2, 64-bit

Hardware requirements for SIMATIC IPC to be monitoredSIMATIC IPC427C

SIMATIC IPC627C

SIMATIC IPC827C

SIMATIC IPC647C

SIMATIC IPC847C

SIMATIC HMI IPC477C

SIMATIC HMI IPC477C PRO

SIMATIC HMI IPC577C

SIMATIC HMI IPC677C


SIMATIC IPC227D

SIMATIC IPC277D

SIMATIC IPC427D

SIMATIC IPC477D

SIMATIC IPC547D

SIMATIC IPC627D

SIMATIC IPC677D

SIMATIC IPC647D

SIMATIC IPC827D

SIMATIC IPC847D


SIMATIC IPC547E

SIMATIC IPC547G

Supported operating systems for use as management station (a PC which monitors other IPCs)Microsoft Windows XP Professional SP3, 32-bit, Internet Explorer 8 and higher

Microsoft Windows Server 2003 R2, 32-bit, Internet Explorer 8 and higher

Microsoft Windows Server 2008, 32-bit, Internet Explorer 8 and higher

Microsoft Windows Server 2008 R2, 64-bit

Microsoft Windows Embedded Standard 2009

Microsoft Windows Embedded Standard 7, 32-bit

Microsoft Windows Embedded Standard 7, 64-bit

Microsoft Windows 7 Ultimate, 32-bit

Microsoft Windows 7 Ultimate, 64-bit

Microsoft Windows 2012 R2, 64-bit


Note:
The operating systems approved for the specific devices apply to all SIMATIC IPCs.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit