×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109477416, Entry date: 10/04/2017
(3)
Rate

SIRIUS Safety ES V1.0 + SP2

  • Entry
  • Associated product(s)
SIRIUS Safety ES: the innovative software for the modular safety system 3RK3 and the safety relays 3SK2

SIRIUS Safety ES is the engineering software package for configuration, start-up and diagnostics of the 3RK3 modular safety system and the new safety relays 3SK2. The software combines the configuring of the hardware, the programming of the safety functions and the testing and diagnostics of the safety system.

Creating of applications with SIRIUS Safety ES can be easy done by Drag & Drop. and replaces laborious wiring of the individual functions by fast and easy parameterization.
The parameterization software forms part of the Modular Safety System
All functions – whether safety or logic functions – are provided as blocks and can also be interlinked



Highlight: testing through forcing

The software facilitates the safety application’s testing through forcing.
The targeted setting of outputs allows for an advance monitoring the downstream safety function’s reaction. This eases and accelerates the safety application’s commissioning.
The SIRIUS Safety ES software furthermore serves as reliable "diagnostics tool" as it supports online monitoring of every element’s state and the entire interconnection. In addition, a comprehensive documentation of the safety function is prepared.

SIRIUS Safety ES is offered in three different versions:
The user can chose between different versions of SIRIUS Safety ES. For this purpose, SIRIUS Safety ES Basic, SIRIUS Safety ES Standard and SIRIUS Safety ES Premium are available. While SIRIUS Safety ES Basic represents a powerful tool for commissioning and maintenance staff, SIRIUS Safety ES Standard serves as the perfect tool for engineers and configuration engineers thanks to its extended functional scope.
 

SIRIUS Safety ES Premium offers the following features in addition to the functional scope of the "Standard" version:
·         Download of the parameterization via PROFIBUS
·         Online diagnostics via PROFIBUS
·         Generation, import and export of macros
·         Compilation of a library with separate functional units
·         Export and import of macros to and from other projects for reuse

What’s new in SIRIUS Safety ES V1.0 SP2?

  • Windows 10 support
  • Discontinuation Windows XP

  • Improvement of project release    

What’s new in SIRIUS Safety ES V1.0 SP1?

  • Logbook function also available in basic license version
  • Cyclic updating of logbooks can be deactivated
  • Various fault remedies

For further information on the software's functionality and handling, please refer to the "Operating Manual SIRIUS engineering Safety ES (software)", available via the following link109444445

The licensee is granted the non-exclusive, non-transferable right to install the SW on one (1) device and use it for validation purposes. The period of use is restricted to 14 days, commencing upon initial call-up of the SW. Siemens can, however, only be held liable for SW for which a trial license is provided if Siemens fraudulently conceals any defects. These software products exclusively provided for validation purposes are respectively subject to the stipulations stated in the "General terms for the provision of Automation and Drives software products" 

Third-party software - Licensing terms and copyright information

You can find the copyright information for third-party software contained in this product, particularly open source software, as well as applicable licensing terms of such third-party software in the Readme_OSS file.

Special information for resellers

The information and the license terms in the Readme_OSS file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.

 Registrierung notwendig  ReadMe_OSS.htm (103,2 KB)

Download (also contains OSS source code)

 Registrierung notwendig  Readme.rtf (279,2 KB)

 Registrierung notwendig  Safety-ES_V1.0_SP2.zip (437,4 MB)

SHA-256 checksum:  Registrierung notwendig  Code_Safety-ES_V1.0_SP2.txt (1 KB)
Information about SHA-256: 109483101

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.