×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109477691, Entry date: 06/30/2015
(9)
Rate

Release for delivery - Mobile Panel 2nd Generation

  • Entry
  • Associated product(s)
From June 30th 2015, the completely innovated, wired SIMATIC HMI Mobile Panels 2nd Generation will be available with an extended range of functions in the display sizes 7 and 9 inch.

Power and safety in your hands

The second generation of SIMATIC HMI Mobile Panels impresses with its convenience, performance and quality.
The highlights: A brilliant widescreen display, particularly simple configuration and the unique illuminated
emergency stop button.

With the second generation of SIMATIC HMI Mobile Panels with 7 or 9 inch display and wired connection to
PROFINET, mobile HMI devices now also benefit from the functionality and performance of the SIMATIC HMI
Comfort Panels. In addition, the panels offer even more flexibility and convenience for the user.

The highlights:

  • The widescreen display with 16 million colors represents even complex process and plant pictures in a clear and detailed manner.
  • The WinCC engineering tool in the TIA Portal with the innovative Style Editor ensures efficient engineering and maximum user-friendliness.
  • The unique illuminated emergency stop button, the three-stage enable button and the flexible possibilities for evaluating these safety elements enable the individual integration of Failsafe-HMI devices in the safety architecture.

 


KTP700 Mobile / KTP900 Mobile


KTP700F Mobile (Failsafe-Device)

KTP900F Mobile (Failsafe-Device)

Connection box standard / advanced

The Connection Box compact will be available at a later time.

WinCC at TIA Portal version V13 SP1 update 3 or higher is the engeneering system for Mobile Panel 2nd Generation. For evaluating the safety elements (Emergency Stop and Enabling button) over PROFIsafe it is necassary to use Step7 Safety advanced V13 SP1 update 3 or higher. 

Additional information:

Homepage SIMATIC HMI Mobile Panel

Video Mobile Panel 2nd Generation

Image SIMATIC HMI Mobile Panel

Symbol SIMATIC HMI Mobil Panel

Service & Support SIMATIC HMI Mobile Panel

AppNote Failsafe-application with Mobile Panel 2nd Generation

TIA Portal Innovation Tour 2015 (TIA Portal V13 SP1) with Mobile Panel 2nd Generation

Demo projects SIMATIC HMI Panel

User manual SIMATIC HMI Mobile Panel

Siemens contact person in region

 

Suggested migration from Mobile Panel x77 to KTPx00(F) Mobile

 

Mobile Panel 177 DP6AV6645-0AA01-0AX0 No migration to KTP-Mobile
6AV6645-0AB01-0AX0
6AV6645-0AC01-0AX0
Mobile Panel 177 PN6AV6645-0BA01-0AX0
 >
KTP700 Mobile
KTP700F Mobile
6AV2125-2GB03-0AX0
6AV2125-2GB23-0AX0
6AV6645-0BB01-0AX0
6AV6645-0BC01-0AX0
Mobile Panel 2776AV6645-0CA01-0AX0
 >
KTP900 Mobile
KTP900F Mobile
6AV2125-2JB03-0AX0
6AV2125-2JB23-0AX0
6AV6645-0CB01-0AX0
6AV6645-0CC01-0AX0
6AV6645-0BE02-0AX0
Connection box PN6AV6671-5AE01-0AX0
 >
Connection box standard
Connection box advanced
6AV2125-2AE13-0AX0
6AV2125-2AE23-0AX0
6AV6671-5AE11-0AX0
Connection box DP6AV6671-5AE00-0AX0 No migration to KTP-Mobile
6AV6671-5AE10-0AX0

 

Product designation and artucle numbers

Product designation

Artucle number (Order number)

KTP700 Mobile

6AV2125-2GB03-0AX0

KTP700F Mobile

6AV2125-2GB23-0AX0

KTP900 Mobile

6AV2125-2JB03-0AX0

KTP900F Mobile

6AV2125-2JB23-0AX0

Connection Box standard

6AV2125-2AE13-0AX0

Connection Box advanced

6AV2125-2AE23-0AX0

Connecting cable 2 m KTP Mobile

6AV2181-5AF02-0AX0

Connecting cable 5 m KTP Mobile

6AV2181-5AF05-0AX0

Connecting cable 8 m KTP Mobile

6AV2181-5AF08-0AX0

Connecting cable 10 m KTP Mobile

6AV2181-5AF10-0AX0

Connecting cable 15 m KTP Mobile

6AV2181-5AF15-0AX0

Connecting cable 20 m KTP Mobile

6AV2181-5AF20-0AX0

Connecting cable 25 m KTP Mobile

6AV2181-5AF25-0AX0

Wall bracket KTP Mobile

6AV2181-5AG80-0AX0

Protective film 7” widescreen

6AV2181-5GJ00-0AX0

Protective film 9” widescreen

6AV2181-5JJ00-0AX0

Spare key Mobile Panel

6AV2181-5AR80-0AX0

Starter Kit Mobile Panel

6AV2133-5GA00-0AA0

 

For the current list prices, please refer to the Industry Mall or the PDM.

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.