×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109477831, Entry date: 05/08/2017
(2)
Rate

SINAMICS Technology Extension OALINK

  • Entry
  • Associated product(s)
SINAMICS Technology Extension OALINK (Open Application Link) Software Download.

Description


Here you find the software the Function Manual and the Restrictions for the SINAMICS Technology Extension OALINK.

The Technology Extension (TEC) is also known as Open Architecture Application (OA-Application)


SINAMICS Technology Extension OALINK V1.3 (current version)


Description 
 

The version designation on the SINAMICS Technology Extension OALINK is V1.3. The internal version number is V01.30.04.00. The version can be installed parallel to the previous version in the starter/scout


 Function Manual for the SINAMICS Technology Extension
   OALINK_Function_Manual_FH13_0816_eng.pdf (822,4 KB) 

 

Restrictions for the SINAMICS Technology Extension 

   SINAMICS_TEC_OALINK_V1_3_Restrictions_EN.pdf (31,6 KB) 


Software for the SINAMICS Technology Extension OALINK V1.3 

The following software can be downloaded:

  • SINAMICS Technology Extension OALINK V1.3 for CU320-2 and CUD (DCM or DCP):
     Registrierung notwendig  SINAMICS_TEC_OALINK_V01_30_04_00.zip (2,0 MB)
    SHA-256-Checksum
    C93B2E5673AB561D71EE2841602C55A80E6456EFDCCE1C1766BE0B79EBEC1BAE
    Note:
    Download for registered users only.
    The software comprises the OASP for installation in the STARTER, the Function Manual and the Readme file.


SINAMICS Technology Extension OALINK V1.2 (predecessor version)

Description

The version designation on the SINAMICS Technology Extension OALINK is V1.2
The internal version number is V01.20.07.00.

 

Function Manual for the SINAMICS Technology Extension
  OALINK_OA_Funktionshandbuch_FH13_0714_eng.pdf (783,5 KB)

 

Restrictions for the SINAMICS Technology Extension
  SINAMICS_TEC_OALINK_V1_2_Restrictions.pdf (30,4 KB)

 

Software for the SINAMICS Technology Extension OALINK V1.2

The following software can be downloaded:

          

 SHA-256-Checksum 


498DCF675BB7BBAAD7E62D7261FD9C41F123026669FFC008502003B03A8CE520


Note:

Download for registered users only.
The software comprises the OASP for installation in the STARTER, the Function Manual and the Readme file.

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit