×
Siemens Industry Online Support
Siemens AG
Entry type: Application example, Entry ID: 109478117, Entry date: 10/23/2018
(6)
Rate

Configuration of a SIPLUS HCS4x00 Heating Control System in STEP 7 (TIA Portal)

  • Entry
  • Associated product(s)
Block library for controlling the SIPLUS HCS4x00 heating control system as PROFINET IO device or as PROFIBUS DP slave on a SIMATIC S7-1200 or S7-1500

SIPLUS HCS is the intelligent answer to sensitive thermal requirements in industry and ensures highly precise control of resistive loads.
Depending on the requirements, the SIPLUS HCS4200 and SIPLUS HCS4300 heating control systems with communication connection via PROFINET or PROFIBUS are available.
With this application example you receive the "LHcs4x00" block library for STEP 7 (TIA Portal) for  controlling the SIPLUS 4200/4300 heating control system as PROFINET device or as PROFIBUS slave from a S7-1200/S7-1500.
With V3.0 of the block library you can also choose the library variant "Easy to use" which offers the following functions:

  • Direct control of the output channels of the Power Output Modules (POM)
  • Immediate writing in case of value changes with subsequent reading of the data sets:
    – 152 "Channels without diagnostic message"
    – 160 "Control of internal fan"
  • Reading on request of the data sets:
    – 200 "Measured values"
    – 201 "Versions"
    – 202 "Measured values PM4000 U/I"

Figure 01

Advantages
The application example on hand offers the following advantages:

  • Direct integration of SIPLUS HCS4x00 into your existing project via block library
  • Convenient control of your HCS4x00 via watch table
  • Example project with integrated library for testing
  • Documentation of the library blocks, as well as configuration of the SIPLUS HCS4x00 heating control system in STEP 7 (TIA Portal)
  • With block library V3.0 in two variants available:
    - with all functions (including clustering channels to fields and access to all data sets)
    - the simplified library variant "Easy to use" (function range: see above) 

Downloads
Block library V3.0 for CIM4x10 PROFINET V2 and S7-1200 / S7-1500
with support of POM4220 Highend and I&M0 device identification
  Documentation of block library V3.0 with all functions (3,7 MB) 
 Registrierung notwendig  STEP 7 V15 (TIA Portal) block library V3.0 (1,4 MB)
 Registrierung notwendig  STEP 7 V15 (TIA Portal) example project V3.0 with all functions (3,7 MB)
  Documentation V1.0 of simplified variant "Easy to use" of block library V3.0 (1,9 MB)
 Registrierung notwendig  STEP 7 V15 (TIA Portal) example project V3.0 for library variant "Easy to use" (3,9 MB)

Block library V2.2 for CIM4x10 PROFINET V2 / CIM4x10 PROFIBUS V1 and S7-1200 / S7-1500
with support of POM4220 Highend
  Documentation V2.2.1 (3,8 MB)
 Registration required  STEP 7 V14 SP1 (TIA Portal) block library V2.2 (977.5 KB)
 Registration required  STEP 7 V14 SP1 (TIA Portal) example project V2.2 (2.8 MB)

Block library V2.1 for CIM4x10 PROFINET V2 / CIM4x10 PROFIBUS V1 and S7-1200 / S7-1500
 Registration required  Documentation V2.1 (2.4 MB)
 Registration required  STEP 7 V14 (TIA Portal) block library V2.1 (793.3 KB)
 Registration required  STEP 7 V14 (TIA Portal) example project V2.1 (2.3 MB)

Block library V2 for CIM4x10 PROFINET V2 / CIM4x10 PROFIBUS V1 and S7-1500
  Documentation V2.0.1 (2.5 MB)
 Registration required  STEP 7 Professional V13 SP1 (TIA Portal) block library V2 (2.2 MB)
 Registration required  STEP 7 Professional V13 SP1 (TIA Portal) example project V2 (5.6 MB)

Block library V1 for CIM4x10 PROFINET V1 and S7-1500
  Documentation (3.0 MB)
 Registration required  STEP 7 Professional V13 SP1 (TIA Portal) block library (1.4 MB)
 Registration required  HTML program code for generating the user-defined web pages for the S7-1500 web server (322.2 KB)
 Registration required  STEP 7 Professional V13 SP1 (TIA Portal) example project  (4.5 MB)

Further Information
Support packages for the hardware catalog in the TIA Portal (HSP)
Heating control systems Heating control system SIPLUS HCS4200
Heating control systems Heating control system SIPLUS HCS4300
Mounting and scaling of SIPLUS HCS4200
SIPLUS HCS4300 Mounting
Scaling of SIPLUS HCS4300
SIPLUS HCS4x00 PROFIBUS GSD files
SIPLUS HCS4x00 PROFINET GSD files
SIPLUS HCS heating control systems
Configuration of the SIPLUS HCS4x00 Heating Control in STEP 7 V5.5
Configuration of the SIPLUS HCS4x00 Heating Control using SIMOTION

Contact person
For questions concerning the SIPLUS HCS heating control, please contact:
mailto: technical-assistance@siemens.com


Security information
In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about industrial security, please visit
http://www.siemens.com/industrialsecurity.