×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109479103, Entry date: 07/31/2017
(3)
Rate

Diagnostic block for CM AS-i Master ST and F-CM AS-i Safety ST in ET 200SP with visualization via HMI or web browser

  • Entry
  • Associated product(s)
Block package for the diagnostics of AS-i Standard and Safety, including visualization on HMI panels or web browser

A diagnostics package is offered for free download for the comfortable diagnostics of the  ET 200SP Moduls CM AS-i Master ST annd the failsafe ET 200SP module F-CM AS-i Safety ST on a SIMATIC controller.

The package comprises program libraries for configuration via STEP 7 V5.5 or STEP 7 V14 (TIA Portal) for an S7-300/S7-400 or S7-1500 controller as well as screens for an HMI panel or a web browser.

The screens are available in German and English. The operator can alternate between the supported languages as required. The screens for the HMI panels can be easily adjusted via the WinCC configuration and conveniently expanded by further languages. 


Visualization of diagnostics of the ET 200SP module F-CM AS-i Safety ST

The S7 program automatically reads out the diagnostics information from one or several modules CM AS-i Master ST and/or F-CM AS-i Safety ST and saves them in data blocks of the CPU. The data are collected by the connected HMI panel and visualized in the form of diagnostics screens. When using CPUs with integrated web server, the diagnostics screens can for instance also be output to a PC monitor via a web browser.

The diagnostic block is available for STEP 7 V5.5 and STEP 7 V14 (TIA-Portal). Through this a variety of combination possibilities of controllers and visualization is the result, in which the functional principle is identical in every combination:

  • STEP 7 V5.5 with TIA WinCC Advanced (e.g. S7-300 and MP277 10”) or as web browser option

  • STEP 7 TIA-Portal with TIA WinCC Advanced and S7-300/S7-416 and also system related controllers (z.B. WinAC RTX) and Multi-/Mobile-Panel  (e.g. S7-300 and MP277 10”) or as web browser option

  • STEP 7 TIA-Portal with TIA WinCC Advanced and  S7-300/S7-416 and also system related controllers and Basic/Comfort Panel  (e.g. S7-300 and TP700 7“)or as web browser option

  • STEP 7 TIA-Portal with TIA WinCC Advanced and S7-1500 and also system related controllers (e.g. ET 200SP CPU) and Basic/Comfort Panel (e.g. S7-1500 and TP700 7“)  or as web browser option 

Diagnostic block with visualization through HMI for CM AS-i Master ST / F-CM AS-i Safety ST

Dokumentation:
 Registrierung notwendig  CM_FCM_DIAG_V1_0_EN.pdf (3,9 MB)

Download of the des diagnostic block:
 Registrierung notwendig  CM_FCM_DIAG.zip (3,5 MB)
SHA-256 cheksum:  Registrierung notwendig  CODE_CM_FCM_DIAG.txt (1 KB)
Information about SHA-256: 109483101

Further Information

An overview about the possible combinations of the modules CM AS-i Master ST and F-CM AS-i Safety ST together with the ET 200SP Interface Modules and ET 200SP CPU Controllers, see 103624653

Diagnosis package für applications with other AS-i master modules from Siemens 109749426

The former version of the diagnostic package for F-CM AS-i Safety ST is still provided for compatibility reasons 50897766

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.