×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109479270, Entry date: 05/13/2019
(0)
Rate

Firmware-Update für ET 200SP DI 8xNAMUR HF

  • Entry
  • Associated product(s)
Firmware-Update für ET 200SP DI 8xNAMUR HF

Description:

When firmware is updated, it must always be updated to the latest version available for the relevant article number. The previous versions of the firmware are only intended as a backup to enable you to downgrade to the original version.
The latest version of firmware in each case is valid for all revision levels of this article number.

A detailed description on performing the firmware update is provided in the entry 78646133.

Note:
If an I/O module is replaced or upgraded by means of a firmware update, the firmware of the interface module may also need to be updated.
The following table shows the interface module versions for which an update is necessary:

Affected
interface module
Article numberMinimum firmware versionRegards supply from
Siemens stock until ca.
IM155-6PN ST (PROFINET) 6ES7155-6Ax00-0BN0V1.1.112/2013
IM155-6DP HF (PROFIBUS) 6ES7155-6Bx00-0CN0V1.1.012/2013
IM155-6PN HF (PROFINET)  6ES7155-6AU00-0CN0 V2.1.0 12/2013

Therefore, we urgently recommend that you update the firmware of the interface modules listed above for IMs with a firmware version lower than the minimum firmware version.

Overview of article numbers and current revision levels of the ET200SP DI 8xNAMUR HF:

Article number

Software
version

Upgrade by means of...

6ES7131-6TF00-0CA0  
 V1.0.1

For update:
For a description, see below Update V1.0.1

For STEP 7 Version 5.5
 Registrierung notwendig  Classic_6ES7131-6TF00-0CA0_V101.ZIP (77,5 KB)

For STEP 7 TIA Portal
 Registrierung notwendig  TIA_6ES7131-6TF00-0CA0_V101.ZIP (77,6 KB)

 V1.0.0

Backup only:

For STEP 7 Version 5.5
 Registrierung notwendig  Classic_6ES7131-6TF00-0CA0_V100.ZIP (77,5 KB)

For STEP 7 TIA Portal
 Registrierung notwendig  TIA_6ES7131-6TF00-0CA0_V100.ZIP (77,5 KB)


Update V1.0.1

Optimization of module startup at 0 °C.


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit