×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109479276, Entry date: 10/23/2017
(1)
Rate

Protective door monitoring with tumbler to SIL 2 or PL d with a 3SK2 safety relay

  • Entry
  • Associated product(s)

Application
Protective doors are frequently used to fence off danger zones. These are monitored for position and, if necessary, the area from which the hazard emanates is switched off. If the machine continues to present a hazard even after switching off, access can be prevented for this period by a tumbler.

 


Operating principle
The position of a protective door is monitored via one safety switch. In addition, the door is locked via the safety switch. If the command to unlock the door is issued, the safety relay triggers and opens the enabling circuits, witching off the power contactors in a safety-related manner. The tumbler is unlocked after expiry of a set time. If the door is closed and locked, and the feedback circuit is closed, the Start button can be used to switch on again.
The safety function "Protective door monitoring" and the safety function "Protective door tumbler" are designed for up to SIL 2 or PL d.
Taking account of fault exclusions, use of only one safety switch with or without tumbler is permissible to SIL 2 or PL d. For further information, refer to the letter given below.

Letter concerning the use of safety relays to SIL 2 or PL d 35443942

 Registrierung notwendig  Project for Safety ES (2,0 KB)

 Registrierung notwendig  Wiring diagrams (87,7 KB) 

 Registrierung notwendig  Project for Safety Evaluation Tool (13,3 KB)

CAx download

Configurators

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.