×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109479482, Entry date: 03/22/2019
(0)
Rate

Announcement of product phase-out and product cancellation for SINAMICS G120 Power Module PM260

  • Entry
  • Associated product(s)
The SINAMICS G120 Power Module PM260 has been reached P.M400 "Announcement of product phase-out" in 01.10.2015. Update: The P.M410 "product cancellation" is planned for 01.04.2019.

Regarding SINAMICS G120 Power Modules PM260 including accessories, "Announcement of product phase-out" has been declared in 01.10.2015, on account of the insufficient demand.

Update: The P.M410 "product cancellation" is planned for 01.04.2019.

The product cancellation/discontinuation of the products listed below is scheduled for 01.04.2019. With this declaration, the products are only available as spare parts. For details, please contact your local Siemens office. Product discontinuation is scheduled for 01.10.2025 (end of the spare parts phase).

Effective 01.04.2019, the following products reach P.M410:

Type

Rated output (LO) in kW

Frame size

Filter

Article number

PM260

11

FSD

unfiltered

6SL3225-0BH27-5UA1

PM260

15

FSD

unfiltered

6SL3225-0BH31-1UA1

PM260

18.5

FSD

unfiltered

6SL3225-0BH31-5UA1

PM260

30

FSF

unfiltered

6SL3225-0BH32-2UA1

PM260

37

FSF

unfiltered

6SL3225-0BH33-0UA1

PM260

55

FSF

unfiltered

6SL3225-0BH33-7UA1

PM260

11

FSD

Filter A

6SL3225-0BH27-5AA1

PM260

15

FSD

Filter A

6SL3225-0BH31-1AA1

PM260

18.5

FSD

Filter A

6SL3225-0BH31-5AA1

PM260

30

FSF

Filter A

6SL3225-0BH32-2AA1

PM260

37

FSF

Filter A

6SL3225-0BH33-0AA1

PM260

55

FSF

Filter A

6SL3225-0BH33-7AA1

Accessories

Replacement connector for SINAMICS G120 Power Module PM260 frame size FSD

  • 6SL3200-0ST04-0AA1

Shield connection kit for SINAMICS G120 PM260 Power Modules

  • Frame size FSD
    6SL3262-1FD00-0CA0
  • Frame size FSF
    6SL3262-1FF00-0CA0

Replacement fan for SINAMICS G120 Power Module PM260 frame size FSD

  • 6SL3200-0SF11-0AA0

Successor products

The SINAMICS G120 PM240-2 FSD to FSE provides a solution without integrated regenerative capability and sine-wave filter in the voltage range from 500 V to 690 V, see 109476354.

For further information, please contact your local Siemens office.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.