×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109479631, Entry date: 09/24/2015
(1)
Rate

Announcement of the discontinuation of the Premium variant of the Field PG M4

  • Entry
  • Associated product(s)
The Premium variant of the Field PG M4 will be discontinued with effect from 1 November 2015.

The Premium variant of the Field PG M4, "1" as 8th digit of the order number, will consequently no longer be available for delivery from 1 November 2015.

Order number

Features

6ES7716-1.....-0...

Field PG M4 Premium

i5-3320M (3M cache, up to 3.3 GHz with turbo boost technology)

The Standard and Premium Plus variants of the Field PGs M4, "0" (Standard) or "2" (Premium Plus) as 8th digit of the order number, remain available.

Order number

Features

6ES7716-0.....-0...

Field PG M4 Standard

Celeron 1020E (2M cache, 2.20 GHz)

6ES7716-2.....-0...

Field PG M4 Premium Plus

i7-35X0M (4M cache, up to 3.6 GHz with turbo boost technology)

Important note:

It is anticipated that orders for the Field PG M4, Premium version, can still be accepted until mid-October.



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.