×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109479768, Entry date: 10/16/2015
(0)
Rate

Announcement of product discontinuation for SIMATIC Push Button Panels PP17 with PROFIsafe and Profinet

  • Entry
  • Associated product(s)

After the discontinuation, the products will be available only as spare parts from our spare parts service. Repairs, spare parts and HMI accessories are available up until the total discontinuation as of October 1, 2022.

As successors, innovative Key Panels are available for new machinery and plants, but also for retrofitting (see also entry: https://support.industry.siemens.com/cs/de/de/view/64395548).

Product
(discontinuation as of December 1, 2015)

Order number

Replaced with

Order number

PP17-I PS

6AV3688-4CX02-0AA0

KP32F PN

6AV3688-3EH47-0AX0

PP17-I PN PS

6AV3688-4CX07-0AA0

KP8 PN
KP8F PN

6AV3688-3AY36-0AX0
6AV3688-3AF37-0AX0

PP17-II PN

6AV3688-4EY06-0AA0

KP32F PN

6AV3688-3EH47-0AX0

PP17-II PN PS

6AV3688-4EY07-0AA0

KP32F PN

6AV3688-3EH47-0AX0

For more information about the migration, refer to your local sales partner.

Information on successor devices is available by using the following links:


Notes:

  • The successor devices are not mounting- compatible with the predecessors
  • The devices are configured using STEP7 as of V5.5 and STEP7 as of V11 (TIA Portal)
  • Only PROFINET versions are now available

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.