×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109479977, Entry date: 03/01/2016
(3)
Rate

SINAMICS G: Guide for Commissioning a Position-Controlled Drive

  • Entry
  • Associated product(s)
How to improve the precision and performance of a position-controlled SINAMICS G120 drive

Task
SIMATIC S7-1500 controllers support the connection of PROFIdrive-capable drives via PROFINET or PROFIBUS as positioning axis.


Solution
This application example briefly explains in easy steps, how a position-controlled SINAMICS G120 drive can be commissioned.

The approach is explained in the following subitems:

  1. Commissioning the drive and optimizing the speed control
  2. Commissioning the “Positioning axis” technology object and optimizing the position control

Downloads

Additional Keywords 
position control, motion control, optimization, optimize, IRT
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit