×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109480391, Entry date: 12/19/2018
(6)
Rate

Getting Started Open Controller (Video)

  • Entry
  • Associated product(s)
All relevant topics of the media system in connection with the SIMATIC ET 200SP Open Controller are explained step-by-step in different chapters in a video, from ordering to data recovery.

The new generation of ET 200SP Open Controller, CPU 1515SP PC2 is a robust, compact control system. It combines the function of an ET 200SP controller with a PC-based platform. The result is a turnkey all-in-one controller in the Bundle variants Standard, Failsafe and Technology.
The visualization can be ordered optionally. The film shows a short overview.

Structure
The Getting Started Open Controller media system consists of individual chapters that offers help in all phases of the product life cycle. In each chapter, you can find different topics with an appropriate video. A summary of additional information round off the offer.
This media system is dedicated to planners and project engineers as well as for maintenance and service staff.

Content
Getting Started Open Controller is divided in the following chapter/topics:

Next generation

  • SIMATIC ET 200SP Open Controller 2

Selection & ordering

  • Selection with the TIA Selection Tool
  • Ordering in Siemens Industry Mall

Commissioning

  • Setting up hardware
  • First commissioning
  • Initial configuration

Protective functions

  • Access protection
  • Know-how protection
  • Enhanced Write Filter

Operation

  • Hardware setup
  • Display application

High-level languages & Windows applications

  • Basics with SIMATIC ODK 1500S
  • Development of ODK applications for Windows environment
  • Development of ODK applications for real-time environment

Service & diagnostics

  • Remote desktop access
  • Webserver
  • Hardware diagnostic
  • Data backup
  • Data recovery

 
   

You Tube play list:
Getting Started: SIMATIC ET 200SP Open Controller

You can download the complete demonstration system here:
 Registrierung notwendig  Download Media System (3,0 GB)

Last Changes
Next generation SIMATIC ET 200SP Open Controller 2

Additional Keywords
E-learning, tutorial, teaser, webcast, multimedia-based demonstration system, MMVS, film, screencast

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.