×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109480404, Entry date: 04/27/2016
(15)
Rate

Power loss data for control panel devices

  • Entry
  • Associated product(s)
This is a list with power loss data for many components for a control panel

Power loss values for devices are very important data to build an optimized control panel.

With the data it is possible to determine the size of a cabinet or to find the required cooling solution. And last but not least, a risk analysis regarding heating, can be made. 

 

This list contains power loss data for many devices for control panels.

The list contains devices of the following product families:

  • SIRUS Modular System
  • SENTRON Protection and Switching Devices
  • SIMATIC Automation System Components
  • SINAMICS Converters
  • SITOP Power Supplies
  • SCALANCE Network Components
  • RUGGEDCOM Rugged Communication Equipment

 Registrierung notwendig  Powerloss_data_2016-04-20_release2.xlsx (1,9 MB) 

SHA-256 checksum:  Registrierung notwendig  Code_Powerloss_data_2016-04-20_release2.txt (1 KB)
Information about SHA-256:  109483101

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit